Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03031 - Spring plungers with hexagon socket and ball, LONG-LOK secured, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03031.prj},{NB=03031-16_0},{D1=10.0},{L=33},{L1=14},{H=3.5},{SX=8.000},{F1=65.0},{F2=125},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0301},{EAN=4059495017426},{TYP=1},{TYP1=1},{TYP2=1},{NDM=16},{XK=16.000},{NDM1=0.0000},{XA=8.00},{XB=11.10},{XC=1.00},{XD=20.00},{XE=1.50},{XF=1.60},{XG=22.50},{XH=1.80},{XI=4.00},{XJ=14.00},{BEST=03031-16},{MATERIAL=Stahl},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=8.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03031-03
03031-03
Steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0003
Yes
73181520
4059495017358
98% Warenverfügbarkeit. N...
31.12.2099
03031-04
03031-04
Steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
73181520
4059495017365
98% Warenverfügbarkeit. N...
31.12.2099
03031-05
03031-05
Steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0011
Yes
73181520
4059495017372
98% Warenverfügbarkeit. N...
31.12.2099
03031-06
03031-06
Steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
73181520
4059495017389
98% Warenverfügbarkeit. N...
31.12.2099
03031-08
03031-08
Steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
73181520
4059495017396
98% Warenverfügbarkeit. N...
31.12.2099
03031-10
03031-10
Steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
40
1.30
0.60
0.0077
Yes
73181520
4059495017402
98% Warenverfügbarkeit. N...
31.12.2099
03031-12
03031-12
Steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0118
Yes
73181520
4059495017419
98% Warenverfügbarkeit. N...
31.12.2099
03031-16
03031-16
Steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0301
Yes
73181520
4059495017426
98% Warenverfügbarkeit. N...
31.12.2099
03031-203
03031-203
Steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
73181520
4059495017433
98% Warenverfügbarkeit. N...
31.12.2099
03031-204
03031-204
Steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
73181520
4059495017440
98% Warenverfügbarkeit. N...
31.12.2099
03031-205
03031-205
Steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0010
Yes
73181520
4059495017457
98% Warenverfügbarkeit. N...
31.12.2099
03031-206
03031-206
Steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0017
Yes
73181520
4059495017464
98% Warenverfügbarkeit. N...
31.12.2099
03031-208
03031-208
Steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0039
Yes
73181520
4059495017471
98% Warenverfügbarkeit. N...
31.12.2099
03031-210
03031-210
Steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0080
Yes
73181520
4059495017488
98% Warenverfügbarkeit. N...
31.12.2099
03031-212
03031-212
Steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0124
Yes
73181520
4059495017495
98% Warenverfügbarkeit. N...
31.12.2099
03031-216
03031-216
Steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0308
Yes
73181520
4059495017501
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성