Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03096 - Indexing plungers without collar
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03096_1.prj},{NB=03096-03410_(T_ENTSPANNT)},{D=10},{D4=28},{L1=40},{H=10},{SW=0},{F=2.8},{F1=20},{F2=34},{GEW=0.0923},{EAN=4059495026763},{TAB=1},{NDM=20},{ST=1.50},{PSTOL=0.001},{TYP=1.000},{L41=0.000},{XA=1.400},{BEST=03096-03410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=T},{AUSF=ohne Kontermutter},{D1=M 20 x 1,5},{L=78},{BESTES=03094-94},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
F
Chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03096-3004
03096-3004
Steel
Indexing pin hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0065
Yes
73181900
4059495027241
98% Warenverfügbarkeit. N...
31.12.2099
03096-3105
03096-3105
Steel
Indexing pin hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0127
Yes
73181900
4059495027258
98% Warenverfügbarkeit. N...
31.12.2099
03096-3206
03096-3206
Steel
Indexing pin hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0199
Yes
73181900
4059495027265
98% Warenverfügbarkeit. N...
31.12.2099
03096-3308
03096-3308
Steel
Indexing pin hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0489
Yes
73181900
4059495027272
98% Warenverfügbarkeit. N...
31.12.2099
03096-3410
03096-3410
Steel
Indexing pin hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0903
Yes
73181900
4059495027289
98% Warenverfügbarkeit. N...
31.12.2099
03096-4004
03096-4004
Steel
Indexing pin hardened
U
with locknut
4
M 8 x 1
15
40
21
4
13
1.0
6
12
0.0090
Yes
73181900
4059495027296
98% Warenverfügbarkeit. N...
31.12.2099
03096-4105
03096-4105
Steel
Indexing pin hardened
U
with locknut
5
M 10 x 1
23
52
24
5
17
1.3
5
12
0.0191
Yes
73181900
4059495027302
98% Warenverfügbarkeit. N...
31.12.2099
03096-4206
03096-4206
Steel
Indexing pin hardened
U
with locknut
6
M 12 x 1,5
23
57
28
6
19
1.8
6
14
0.0288
Yes
73181900
4059495027319
98% Warenverfügbarkeit. N...
31.12.2099
03096-4308
03096-4308
Steel
Indexing pin hardened
U
with locknut
8
M 16 x 1,5
28
72
36
8
24
2.3
15
35
0.0662
Yes
73181900
4059495027326
98% Warenverfügbarkeit. N...
31.12.2099
03096-4410
03096-4410
Steel
Indexing pin hardened
U
with locknut
10
M 20 x 1,5
28
78
40
10
30
2.8
20
34
0.1222
Yes
73181900
4059495027333
98% Warenverfügbarkeit. N...
31.12.2099
03096-03004
03096-03004
Stainless steel
Indexing pin hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0064
Yes
73181900
4059495026725
98% Warenverfügbarkeit. N...
31.12.2099
03096-03105
03096-03105
Stainless steel
Indexing pin hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0128
Yes
73181900
4059495026732
98% Warenverfügbarkeit. N...
31.12.2099
03096-03206
03096-03206
Stainless steel
Indexing pin hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0196
Yes
73181900
4059495026749
98% Warenverfügbarkeit. N...
31.12.2099
03096-03308
03096-03308
Stainless steel
Indexing pin hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0487
Yes
73181900
4059495026756
98% Warenverfügbarkeit. N...
31.12.2099
03096-03410
03096-03410
Stainless steel
Indexing pin hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0923
Yes
73181900
4059495026763
98% Warenverfügbarkeit. N...
31.12.2099
03096-04004
03096-04004
Stainless steel
Indexing pin hardened
U
with locknut
4
M 8 x 1
15
40
21
4
13
1.0
6
12
0.0093
Yes
73181900
4059495026770
98% Warenverfügbarkeit. N...
31.12.2099
03096-04105
03096-04105
Stainless steel
Indexing pin hardened
U
with locknut
5
M 10 x 1
23
52
24
5
17
1.3
5
12
0.0188
Yes
73181900
4059495026787
98% Warenverfügbarkeit. N...
31.12.2099
03096-04206
03096-04206
Stainless steel
Indexing pin hardened
U
with locknut
6
M 12 x 1,5
23
57
28
6
19
1.8
6
14
0.0284
Yes
73181900
4059495026794
98% Warenverfügbarkeit. N...
31.12.2099
03096-04308
03096-04308
Stainless steel
Indexing pin hardened
U
with locknut
8
M 16 x 1,5
28
72
36
8
24
2.3
15
35
0.0665
Yes
73181900
4059495026800
98% Warenverfügbarkeit. N...
31.12.2099
03096-04410
03096-04410
Stainless steel
Indexing pin hardened
U
with locknut
10
M 20 x 1,5
28
78
40
10
30
2.8
20
34
0.1221
Yes
73181900
4059495026817
98% Warenverfügbarkeit. N...
31.12.2099
03096-13004
03096-13004
Stainless steel
Indexing pin not hardened
T
without locknut
4
M 8 x 1
15
40
21
4
0
1.0
6
12
0.0066
Yes
73181900
4059495027012
98% Warenverfügbarkeit. N...
31.12.2099
03096-13105
03096-13105
Stainless steel
Indexing pin not hardened
T
without locknut
5
M 10 x 1
23
52
24
5
0
1.3
5
12
0.0129
Yes
73181900
4059495027036
98% Warenverfügbarkeit. N...
31.12.2099
03096-13206
03096-13206
Stainless steel
Indexing pin not hardened
T
without locknut
6
M 12 x 1,5
23
57
28
6
0
1.8
6
14
0.0200
Yes
73181900
4059495027043
98% Warenverfügbarkeit. N...
31.12.2099
03096-13308
03096-13308
Stainless steel
Indexing pin not hardened
T
without locknut
8
M 16 x 1,5
28
72
36
8
0
2.3
15
35
0.0492
Yes
73181900
4059495027050
98% Warenverfügbarkeit. N...
31.12.2099
03096-13410
03096-13410
Stainless steel
Indexing pin not hardened
T
without locknut
10
M 20 x 1,5
28
78
40
10
0
2.8
20
34
0.0911
Yes
73181900
4059495027067
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성