Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03094 - Indexing plungers without collar
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03094.prj},{NB=03094-01410_(G_ENTSPANNT)},{D=10},{D2=33},{L=80},{L1=40},{L2=30},{H=10},{SW=30},{F=2.8},{GEW=0.0993},{EAN=4059495026282},{NDM=20.000},{ST=1.50},{GD1=33.000},{GD2=18.000},{GD3=31.000},{GH=33.000},{GH1=15.000},{GT=14.000},{XA=24.000},{XB=10.000},{XC=12.400},{XD=19.000},{XE=54.000},{XF=0.300},{XG=2.300},{XH=2.500},{XI=0.800},{XJ=31.000},{XK=0.000},{XL=0.000},{XM=2.500},{XN=5.400},{XO=11.000},{XP=31.500},{XQ=1.000},{XR=8.000},{XS=1.000},{XT=10.000},{XU=31.000},{XV=1.000},{XW=2.500},{XX=1.280},{XY=2.800},{XZ=10.000},{XA1=7.000},{XMUTTERHOEHE=10.000},{BEST=03094-01410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=G},{AUSF=ohne Kontermutter},{TYP=G},{GR=4},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03094-1105
03094-1105
Steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0149
Yes
73181900
4059495026336
98% Warenverfügbarkeit. N...
31.12.2099
03094-1206
03094-1206
Steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0236
Yes
73181900
4059495026381
98% Warenverfügbarkeit. N...
31.12.2099
03094-1308
03094-1308
Steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0572
Yes
73181900
4059495026435
98% Warenverfügbarkeit. N...
31.12.2099
03094-1410
03094-1410
Steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0984
Yes
73181900
4059495026442
98% Warenverfügbarkeit. N...
31.12.2099
03094-2105
03094-2105
Steel
Indexing pin hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0211
Yes
73181900
4059495026459
98% Warenverfügbarkeit. N...
31.12.2099
03094-2206
03094-2206
Steel
Indexing pin hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0324
Yes
73181900
4059495026466
98% Warenverfügbarkeit. N...
31.12.2099
03094-2308
03094-2308
Steel
Indexing pin hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0744
Yes
73181900
4059495026473
98% Warenverfügbarkeit. N...
31.12.2099
03094-2410
03094-2410
Steel
Indexing pin hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1322
Yes
73181900
4059495026480
98% Warenverfügbarkeit. N...
31.12.2099
03094-01105
03094-01105
Stainless steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0149
Yes
73181900
4059495026251
98% Warenverfügbarkeit. N...
31.12.2099
03094-01206
03094-01206
Stainless steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0234
Yes
73181900
4059495026268
98% Warenverfügbarkeit. N...
31.12.2099
03094-01308
03094-01308
Stainless steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0573
Yes
73181900
4059495026275
98% Warenverfügbarkeit. N...
31.12.2099
03094-01410
03094-01410
Stainless steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0993
Yes
73181900
4059495026282
98% Warenverfügbarkeit. N...
31.12.2099
03094-02105
03094-02105
Stainless steel
Indexing pin hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0209
Yes
73181900
4059495026299
98% Warenverfügbarkeit. N...
31.12.2099
03094-02206
03094-02206
Stainless steel
Indexing pin hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0327
Yes
73181900
4059495026305
98% Warenverfügbarkeit. N...
31.12.2099
03094-02308
03094-02308
Stainless steel
Indexing pin hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0746
Yes
73181900
4059495026312
98% Warenverfügbarkeit. N...
31.12.2099
03094-02410
03094-02410
Stainless steel
Indexing pin hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1303
Yes
73181900
4059495026329
98% Warenverfügbarkeit. N...
31.12.2099
03094-11105
03094-11105
Stainless steel
Indexing pin not hardened
G
without locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0151
Yes
73181900
4059495026343
98% Warenverfügbarkeit. N...
31.12.2099
03094-11206
03094-11206
Stainless steel
Indexing pin not hardened
G
without locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0236
Yes
73181900
4059495026350
98% Warenverfügbarkeit. N...
31.12.2099
03094-11308
03094-11308
Stainless steel
Indexing pin not hardened
G
without locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0574
Yes
73181900
4059495026367
98% Warenverfügbarkeit. N...
31.12.2099
03094-11410
03094-11410
Stainless steel
Indexing pin not hardened
G
without locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.0991
Yes
73181900
4059495026374
98% Warenverfügbarkeit. N...
31.12.2099
03094-12105
03094-12105
Stainless steel
Indexing pin not hardened
H
with locknut
1
5
M 10 x 1
21
47
24
18
5
17
1.3
5
12
0.0210
Yes
73181900
4059495026398
98% Warenverfügbarkeit. N...
31.12.2099
03094-12206
03094-12206
Stainless steel
Indexing pin not hardened
H
with locknut
2
6
M 12 x 1,5
25
56
28
22
6
19
1.8
6
14
0.0328
Yes
73181900
4059495026404
98% Warenverfügbarkeit. N...
31.12.2099
03094-12308
03094-12308
Stainless steel
Indexing pin not hardened
H
with locknut
3
8
M 16 x 1,5
33
74
36
30
8
24
2.3
15
35
0.0755
Yes
73181900
4059495026411
98% Warenverfügbarkeit. N...
31.12.2099
03094-12410
03094-12410
Stainless steel
Indexing pin not hardened
H
with locknut
4
10
M 20 x 1,5
33
80
40
30
10
30
2.8
20
34
0.1324
Yes
73181900
4059495026428
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성