Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers with extended indexing pin
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089_1.prj},{NB=03089-202105_(B_ENTSPANNT)},{D=5},{D2=21},{L=46.5},{L1=17},{L2=7},{L3=15},{H=8},{SW1=13},{F=1.3},{F1=5.0},{F2=16},{GEW=0.0253},{EAN=4059495021966},{TAB=1},{TAB1=2},{TAB2=1},{TAB3=1},{NDM=10},{NDM1=0.0000},{TYP3=1},{XA=14.5},{XB=8.0},{XC=7.2},{XD=13.0},{XE=54.0},{XF=0.36},{XG=1.8},{XH=1.5},{XI=0.5},{XJ=19.0},{XK=2.9},{XL=14.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.00},{XR=0.0},{XMUTTERH=5.0000},{XT=30.000},{XU=17.0000},{XV=0.000},{ST=1.000},{BEST=03089-202105},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=B},{AUSF=ohne Rastnut mit Kontermutter},{GR=1},{D1=M 10 x 1},{SW2=17},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-21903
03089-21903
Steel
Indexing pin hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0049
Yes
73181900
4059495022390
98% Warenverfügbarkeit. N...
31.12.2099
03089-21004
03089-21004
Steel
Indexing pin hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0102
Yes
73181900
4059495022093
98% Warenverfügbarkeit. N...
31.12.2099
03089-21105
03089-21105
Steel
Indexing pin hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0195
Yes
73181900
4059495022123
98% Warenverfügbarkeit. N...
31.12.2099
03089-21206
03089-21206
Steel
Indexing pin hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
54.7
20
8
17
9
14
0
1.8
6.0
18
0.0291
Yes
73181900
4059495022215
98% Warenverfügbarkeit. N...
31.12.2099
03089-21308
03089-21308
Steel
Indexing pin hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
72.0
26
10
23
12
19
0
2.3
15.0
45
0.0714
Yes
73181900
4059495022291
98% Warenverfügbarkeit. N...
31.12.2099
03089-21410
03089-21410
Steel
Indexing pin hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
79.0
28
12
25
15
22
0
2.8
15.0
43
0.1168
Yes
73181900
4059495022338
98% Warenverfügbarkeit. N...
31.12.2099
03089-21412
03089-21412
Steel
Indexing pin hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
84.0
28
14
25
18
22
0
2.8
15.0
51
0.1204
Yes
73181900
4059495022352
98% Warenverfügbarkeit. N...
31.12.2099
03089-21516
03089-21516
Steel
Indexing pin hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
104.0
32
18
28
24
27
0
3.2
20.0
60
0.2279
Yes
73181900
4059495022383
98% Warenverfügbarkeit. N...
31.12.2099
03089-22903
03089-22903
Steel
Indexing pin hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
10
0.8
4.5
12
0.0061
Yes
73181900
4059495022482
98% Warenverfügbarkeit. N...
31.12.2099
03089-22004
03089-22004
Steel
Indexing pin hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
13
1.0
6.0
15
0.0129
Yes
73181900
4059495022406
98% Warenverfügbarkeit. N...
31.12.2099
03089-22105
03089-22105
Steel
Indexing pin hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
17
1.3
5.0
16
0.0255
Yes
73181900
4059495022420
98% Warenverfügbarkeit. N...
31.12.2099
03089-22206
03089-22206
Steel
Indexing pin hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
54.7
20
8
17
9
14
19
1.8
6.0
18
0.0380
Yes
73181900
4059495022437
98% Warenverfügbarkeit. N...
31.12.2099
03089-22308
03089-22308
Steel
Indexing pin hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
72.0
26
10
23
12
19
24
2.3
15.0
45
0.0888
Yes
73181900
4059495022444
98% Warenverfügbarkeit. N...
31.12.2099
03089-22410
03089-22410
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
79.0
28
12
25
15
22
30
2.8
15.0
43
0.1488
Yes
73181900
4059495022451
98% Warenverfügbarkeit. N...
31.12.2099
03089-22412
03089-22412
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
84.0
28
14
25
18
22
30
2.8
15.0
51
0.1517
Yes
73181900
4059495022468
98% Warenverfügbarkeit. N...
31.12.2099
03089-22516
03089-22516
Steel
Indexing pin hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
104.0
32
18
28
24
27
36
3.2
20.0
60
0.2846
Yes
73181900
4059495022475
98% Warenverfügbarkeit. N...
31.12.2099
03089-23105
03089-23105
Steel
Indexing pin hardened
C
lockout type without lock...
1
5
M 10 x 1
21
49.5
17
10
15
8
13
0
1.3
5.0
16
0.0209
Yes
73181900
4059495022505
98% Warenverfügbarkeit. N...
31.12.2099
03089-23206
03089-23206
Steel
Indexing pin hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
57.7
20
11
17
9
14
0
1.8
6.0
18
0.0314
Yes
73181900
4059495022512
98% Warenverfügbarkeit. N...
31.12.2099
03089-23308
03089-23308
Steel
Indexing pin hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
76.0
26
14
23
12
19
0
2.3
15.0
46
0.0759
Yes
73181900
4059495022529
98% Warenverfügbarkeit. N...
31.12.2099
03089-24105
03089-24105
Steel
Indexing pin hardened
D
lockout type with locknut
1
5
M 10 x 1
21
49.5
17
10
15
8
13
17
1.3
5.0
16
0.0271
Yes
73181900
4059495022543
98% Warenverfügbarkeit. N...
31.12.2099
03089-24206
03089-24206
Steel
Indexing pin hardened
D
lockout type with locknut
2
6
M 12 x 1,5
25
57.7
20
11
17
9
14
19
1.8
6.0
18
0.0401
Yes
73181900
4059495022567
98% Warenverfügbarkeit. N...
31.12.2099
03089-24308
03089-24308
Steel
Indexing pin hardened
D
lockout type with locknut
3
8
M 16 x 1,5
33
76.0
26
14
23
12
19
24
2.3
15.0
46
0.0934
Yes
73181900
4059495022574
98% Warenverfügbarkeit. N...
31.12.2099
03089-201903
03089-201903
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0049
Yes
73181900
4059495021942
98% Warenverfügbarkeit. N...
31.12.2099
03089-201004
03089-201004
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0102
Yes
73181900
4059495021874
98% Warenverfügbarkeit. N...
31.12.2099
03089-201105
03089-201105
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0195
Yes
73181900
4059495021881
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03089 - Indexing plungers
norelem
26.06.2024
03089 - Indexing plungers short version
norelem
10.06.2024
03099 - Mounting brackets
norelem
30.05.2024
03089 - Bushes cylindrical
norelem
30.05.2024
03093 - Indexing plungers without collar with extended indexing pin
norelem
10.06.2024
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
03089 - Spacer rings
norelem
30.05.2024
03091 - Indexing plungers
norelem
30.05.2024
03089 - Indexing plungers ECO
norelem
26.06.2024
02020 - Locating pins and rest pads DIN 6321
norelem
30.05.2024
07212 - Hexagon nuts thin DIN 439
norelem
28.06.2024
03089 - Indexing plungers- Premium with cylindrical pin
norelem
30.05.2024
03099 - Mounting brackets aluminium
norelem
30.05.2024
03090 - Indexing plungers
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성