Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089.prj},{NB=03089-14516_(D_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2686},{EAN=4059495021584},{TAB=1},{TAB1=2},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BEST=03089-14516},{SS=1.4305},{MATERIAL=Edelstahl},{OBFLGK=ungehärtet},{FARBE=schwarzgrau RAL 7021},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{D1=M 24 x 2},{SW2=36},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{BS=Infotext},{ROHS=Yes},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-1903
03089-1903
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0047
Yes
73181900
4059495021850
98% Warenverfügbarkeit. N...
31.12.2099
03089-1004
03089-1004
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0100
Yes
73181900
4059495020907
98% Warenverfügbarkeit. N...
31.12.2099
03089-1105
03089-1105
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0191
Yes
73181900
4059495020921
98% Warenverfügbarkeit. N...
31.12.2099
03089-1206
03089-1206
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0285
Yes
73181900
4059495021331
98% Warenverfügbarkeit. N...
31.12.2099
03089-1308
03089-1308
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0699
Yes
73181900
4059495021423
98% Warenverfügbarkeit. N...
31.12.2099
03089-1410
03089-1410
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1140
Yes
73181900
4059495021515
98% Warenverfügbarkeit. N...
31.12.2099
03089-1412
03089-1412
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1148
Yes
73181900
4059495021539
98% Warenverfügbarkeit. N...
31.12.2099
03089-1516
03089-1516
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2153
Yes
73181900
4059495021621
98% Warenverfügbarkeit. N...
31.12.2099
03089-2903
03089-2903
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0061
Yes
73181900
4059495022598
98% Warenverfügbarkeit. N...
31.12.2099
03089-2004
03089-2004
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
13
1.0
6.0
12
0.0126
Yes
73181900
4059495021867
98% Warenverfügbarkeit. N...
31.12.2099
03089-2105
03089-2105
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
17
1.3
5.0
12
0.0251
Yes
73181900
4059495022109
98% Warenverfügbarkeit. N...
31.12.2099
03089-2206
03089-2206
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
19
1.8
6.0
14
0.0374
Yes
73181900
4059495022413
98% Warenverfügbarkeit. N...
31.12.2099
03089-2308
03089-2308
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
24
2.3
15.0
35
0.0871
Yes
73181900
4059495022499
98% Warenverfügbarkeit. N...
31.12.2099
03089-2410
03089-2410
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
30
2.8
15.0
34
0.1451
Yes
73181900
4059495022536
98% Warenverfügbarkeit. N...
31.12.2099
03089-2412
03089-2412
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
30
2.8
15.0
39
0.1468
Yes
73181900
4059495022550
98% Warenverfügbarkeit. N...
31.12.2099
03089-2516
03089-2516
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
36
3.2
20.0
46
0.2758
Yes
73181900
4059495022581
98% Warenverfügbarkeit. N...
31.12.2099
03089-3903
03089-3903
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0044
Yes
73181900
4059495022758
98% Warenverfügbarkeit. N...
31.12.2099
03089-3004
03089-3004
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0093
Yes
73181900
4059495022604
98% Warenverfügbarkeit. N...
31.12.2099
03089-3105
03089-3105
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0178
Yes
73181900
4059495022611
98% Warenverfügbarkeit. N...
31.12.2099
03089-3206
03089-3206
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0273
Yes
73181900
4059495022680
98% Warenverfügbarkeit. N...
31.12.2099
03089-3308
03089-3308
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0668
Yes
73181900
4059495022697
98% Warenverfügbarkeit. N...
31.12.2099
03089-3410
03089-3410
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1112
Yes
73181900
4059495022727
98% Warenverfügbarkeit. N...
31.12.2099
03089-3412
03089-3412
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1114
Yes
73181900
4059495022734
98% Warenverfügbarkeit. N...
31.12.2099
03089-3516
03089-3516
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2082
Yes
73181900
4059495022741
98% Warenverfügbarkeit. N...
31.12.2099
03089-4903
03089-4903
-
Steel
harded
black grey RAL 7021
D
lockout type with locknut
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0059
Yes
73181900
4059495022918
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성