Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089-10 - Indexing plungers with rotation lock and lead-in chamfer
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089-10.prj},{NB=03089-10-0130801},{D=8},{D2=33},{L=66.0},{L1=26},{L2=10},{L3=23},{H=6},{SW1=19},{F1=20},{F2=35},{GEW=0.0672},{EAN=4059495430591},{NDM=16.000},{TYP=0.000},{XA=24.000},{XB=0.600},{XC=0.000},{XD=19.000},{XE=53.900},{XF=0.300},{XG=2.300},{XH=2.500},{XI=0.500},{XJ=26.900},{XK=3.800},{XL=26.000},{XM=7.000},{XN=12.000},{XO=6.100},{XP=5.200},{XQ=3.200},{XR=13.500},{XS=3.600},{XT=1.000},{XU=3.000},{XV=31.000},{XW=11.000},{XX=24.000},{XY=8.000},{XZ=6.000},{ST=2.000},{XA1=7.600},{XB1=7.500},{XC1=3.300},{XD1=11.800},{BEST=03089-10-013080},{FORM=A},{MATERIAL=Edelstahl},{D1=M16},{SW2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-10-12061
03089-10-12061
A
Stahl
6
M12X1,5
25
49.7
20
8
17
4
14
-
8
14
0.0284
Yes
73181900
4059495430522
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-12060
03089-10-12060
A
Stahl
6
M12
25
49.7
20
8
17
4
14
-
8
14
0.0281
Yes
73181900
4059495430539
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-13081
03089-10-13081
A
Stahl
8
M16X1,5
33
66.0
26
10
23
6
19
-
20
35
0.0688
Yes
73181900
4059495430546
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-13080
03089-10-13080
A
Stahl
8
M16
33
66.0
26
10
23
6
19
-
20
35
0.0450
Yes
73181900
4059495430553
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-012061
03089-10-012061
A
Edelstahl
6
M12X1,5
25
49.7
20
8
17
4
14
-
8
14
0.0285
Yes
73181900
4059495430560
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-012060
03089-10-012060
A
Edelstahl
6
M12
25
49.7
20
8
17
4
14
-
8
14
0.0280
Yes
73181900
4059495430577
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-013081
03089-10-013081
A
Edelstahl
8
M16X1.5
33
66.0
26
10
23
6
19
-
20
35
0.0689
Yes
73181900
4059495430584
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-013080
03089-10-013080
A
Edelstahl
8
M16
33
66.0
26
10
23
6
19
-
20
35
0.0672
Yes
73181900
4059495430591
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-22061
03089-10-22061
B
Stahl
6
M12X1,5
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059495430607
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-22060
03089-10-22060
B
Stahl
6
M12
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059495430614
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-23081
03089-10-23081
B
Stahl
8
M16X1,5
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059495430621
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-23080
03089-10-23080
B
Stahl
8
M16
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059495430638
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-022061
03089-10-022061
B
Edelstahl
6
M12X1,5
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059495430645
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-022060
03089-10-022060
B
Edelstahl
6
M12
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059495430652
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-023081
03089-10-023081
B
Edelstahl
8
M16X1,5
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059495430669
98% Warenverfügbarkeit. N...
31.12.2099
03089-10-023080
03089-10-023080
B
Edelstahl
8
M16
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059495430676
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성