Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02334-10 - Support elements automation compatible
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02334-10_asmtab.prj},{NB=02334-10-05012_0},{BEST=02334-10-05012},{S=0.00},{B=62.0},{B1=32.0},{B2=36.0},{D=M12X24},{D1=6},{D2=50},{D3=M8},{H=57},{H1=48},{H2=40.0},{H3=12},{L=90.0},{L1=32.0},{L2=35.0},{L3=35.0},{SW=19},{ANZM=40},{F1=15-30},{F2=5},{GEW=2.4000},{BS=Infotext},{ROHS=Yes},{ZTN=84879059},{EAN=4067932026375},{FILTER=KIPP,KIPP_USA,NORELEM,},{POSX=[0:$POSX1.]},{POSX1=10},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=02334-10_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
B2
Length
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Key-wide
[mm]
ANZM
tightening torque
[max. Nm]
F1
Federkraft
[N]
F2
Federkraft max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
02334-10-05012
02334-10-05012
62.0
32.0
36.0
M12X24
6
50
M8
57
48
40.0
12
90.0
32.0
35.0
35.0
19
40
15-30
5
2.4000
Yes
84879059
4067932026375
31.12.2099
98% Warenverfügbarkeit. N...
02334-10-10016
02334-10-10016
75.0
35.0
48.0
M16X32
8
60
M10
72
61
50.0
16
115.0
42.0
42.0
45.0
19
80
15-35
10
4.8000
Yes
84879059
4067932026382
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성