Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01660 - V-block machined all sides extra wide, grey cast iron
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Profiles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/profile/01660.prj},{NB=01660-04X200},{BEST=01660-04X200},{MATERIAL=Grauguss},{L=200},{B=100},{B1=31.7},{H=40},{H1=17.0},{H2=70},{DMAX=38},{S=2.5},{GEW=5.680},{BS=Infotext},{ROHS=Yes},{ZTN=72166900},{EAN=4059495005850},{L1=200,300,600},{FILTER=NORELEM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
DMAX
max. diameter
[mm]
S
recess width
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01660-01X100
01660-01X100
Grey cast iron
100
36
15.5
16
8.5
30
18
2.0
0.377
Yes
72166900
4059495005799
98% Warenverfügbarkeit. N...
31.12.2099
01660-01X200
01660-01X200
Grey cast iron
200
36
15.5
16
8.5
30
18
2.0
0.800
Yes
72166900
4059495005805
98% Warenverfügbarkeit. N...
31.12.2099
01660-02X100
01660-02X100
Grey cast iron
100
50
21.9
25
11.0
43
24
2.0
0.860
Yes
72166900
4059495005812
98% Warenverfügbarkeit. N...
31.12.2099
01660-02X200
01660-02X200
Grey cast iron
200
50
21.9
25
11.0
43
24
2.0
1.647
Yes
72166900
4059495005829
98% Warenverfügbarkeit. N...
31.12.2099
01660-03X100
01660-03X100
Grey cast iron
100
63
26.0
32
13.5
54
29
2.5
1.370
Yes
72166900
4059495005836
98% Warenverfügbarkeit. N...
31.12.2099
01660-03X200
01660-03X200
Grey cast iron
200
63
26.0
32
13.5
54
29
2.5
2.710
Yes
72166900
4059495005843
98% Warenverfügbarkeit. N...
31.12.2099
01660-04X200
01660-04X200
Grey cast iron
200
100
31.7
40
17.0
70
38
2.5
5.680
Yes
72166900
4059495005850
98% Warenverfügbarkeit. N...
31.12.2099
01660-04X300
01660-04X300
Grey cast iron
300
100
31.7
40
17.0
70
38
2.5
8.436
Yes
72166900
4059495005867
98% Warenverfügbarkeit. N...
31.12.2099
01660-04X600
01660-04X600
Grey cast iron
600
100
31.7
40
17.0
70
38
2.5
17.100
Yes
72166900
4059495005874
98% Warenverfügbarkeit. N...
31.12.2099
01660-05X200
01660-05X200
Grey cast iron
200
125
50.0
56
26.0
101
58
3.0
9.512
Yes
72166900
4059495005881
98% Warenverfügbarkeit. N...
31.12.2099
01660-05X300
01660-05X300
Grey cast iron
300
125
50.0
56
26.0
101
58
3.0
14.400
Yes
72166900
4059495005898
98% Warenverfügbarkeit. N...
31.12.2099
01660-05X600
01660-05X600
Grey cast iron
600
125
50.0
56
26.0
101
58
3.0
28.800
Yes
72166900
4059495005904
98% Warenverfügbarkeit. N...
31.12.2099
01660-06X200
01660-06X200
Grey cast iron
200
160
79.3
80
41.0
149
90
4.0
17.016
Yes
72166900
4059495005911
98% Warenverfügbarkeit. N...
31.12.2099
01660-06X300
01660-06X300
Grey cast iron
300
160
79.3
80
41.0
149
90
4.0
25.000
Yes
72166900
4059495005928
98% Warenverfügbarkeit. N...
31.12.2099
01660-06X600
01660-06X600
Grey cast iron
600
160
79.3
80
41.0
149
90
4.0
51.280
Yes
72166900
4059495005935
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성