Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01126 - Baseplates, grey cast iron with T-slots
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01126_3.prj},{NB=01126-31460120},{B=600},{H=60},{H4=23},{L=1200},{L6=1100},{L9=100},{BN=14},{NL=11},{NB1=5},{D2=30},{ANZAHL=288},{GEW=685.000},{AUSFX=2},{VERS=1.000},{XA=23.0},{XB=28.0},{XC=9.0},{XD=50.0},{XE=1.6},{XF=0.6},{XG=0.0},{XH=0.0},{XI=0.0},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BEST=01126-31460120},{MATERIAL=Grauguss},{AUSF=mit T-Nut},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495513737},{FILTER=NORELEM,},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912, M16},{ZGT4=Durchgangsbohrung für Zylinderschraube DIN 912, M12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
width
[mm]
H
height
[mm]
H4
height
[mm]
L
Length
[mm]
L6
Length
[mm]
L9
distance
[mm]
BN
T-Nutenbreite
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01126-31440060
01126-31440060
Grey cast iron
400
60
23
600
500
100
14
5
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31450060
01126-31450060
Grey cast iron
500
60
23
600
500
100
14
5
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31460060
01126-31460060
Grey cast iron
600
60
23
600
500
100
14
5
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31440080
01126-31440080
Grey cast iron
400
60
23
800
700
100
14
7
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31445090
01126-31445090
Grey cast iron
450
60
23
900
800
100
14
8
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31450100
01126-31450100
Grey cast iron
500
60
23
1000
900
100
14
9
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31460120
01126-31460120
Grey cast iron
600
60
23
1200
1100
100
14
11
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31840060
01126-31840060
Grey cast iron
400
75
30
600
500
100
18
5
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31850060
01126-31850060
Grey cast iron
500
75
30
600
500
100
18
5
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31860060
01126-31860060
Grey cast iron
600
75
30
600
500
100
18
5
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31840080
01126-31840080
Grey cast iron
400
75
30
800
700
100
18
7
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31845090
01126-31845090
Grey cast iron
450
75
30
900
800
100
18
8
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31850100
01126-31850100
Grey cast iron
500
75
30
1000
900
100
18
9
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01126-31860120
01126-31860120
Grey cast iron
600
75
30
1200
1100
100
18
11
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성