Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
83000 - Inductive proximity switches round housing
norelem
Electromechanics
83000 Inductive sensors Safety switch Mechanical position switches
Inductive sensors
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_83000/induktive_sensoren/83000.prj},{NB=83000-020X5000},{D=4.0},{L=27},{L1=15.4},{P=5000},{SA=1.5},{STROM=100},{SFQ=3000},{GEW=0.0628},{EAN=4059495219134},{NDM=0.000},{KDM=0.000},{XA=5.8},{XB=2.9},{XC=24.5},{XD=24.0},{XE=3.6},{XF=1.5},{XG=1.2},{XH=0.0},{XI=0.0},{XJ=0.0},{XK=0.0},{XL=0.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{BEST=83000-020X5000},{FORM=A},{WAS=POM},{AA=PUR-Kabel},{ANZAHLL=3 x 0,14 mm²},{BS=Infotext},{ROHS=Yes},{ZTN=85364100},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
P
Cable length
[mm]
WAS
Material active surface
ⁿ/ₐ
SA
Switching distance SN (mm)
[mm]
STROM
Electricity I max. (mA)
[mA]
SFQ
Switching frequency f (Hz)
[Hz]
AA
Connection type
ⁿ/ₐ
ANZAHLL
Number of conductors x conductor cross-section
[mm²]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
83000-010X2000
83000-010X2000
A
3.0
27
16.7
2000
POM
1.0
100
2000
PUR-cable
3 x 0,09 mm²
0.0226
Yes
85364100
4059495219127
83000-020X5000
83000-020X5000
A
4.0
27
15.4
5000
POM
1.5
100
3000
PUR-cable
3 x 0,14 mm²
0.0628
Yes
85364100
4059495219134
83000-030X3000
83000-030X3000
B
6.5
30
0.0
3000
PBT
1.5
200
3000
PVC-cable
3 x 0,14 mm²
0.0510
Yes
85364100
4059495219141
83000-040
83000-040
C
6.5
55
43.0
0
PBT
1.5
200
3000
Steckverbinder 3-polig
-
0.0070
Yes
85364100
4059495219158
83000-050
83000-050
C
6.5
60
48.0
0
PBT
1.5
200
5000
Steckverbinder 3-polig
-
0.0063
Yes
85364100
4059495219165
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성