카탈로그: NITTO KOHKI
생성됨: 18.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
P-A - Plug
NITTO KOHKI
Cupla
For Medium and Low Pressure (Two-way shut-off)
SP CUPLA Type A, Body Material Brass / Stainless Steel / Steel
Female thread
Powered by
CAD모델 선택
{nitto/cupla/medium_low_pressure_twoway/sp_cupla_a_brass_steel/female_thread/pa_plug.prj},{NB=CCB24027-00_6P-A_SUS_NBR_c},{ASSYNO=CB24027},{MODEL=6P-A},{S=R3/4},{MT=SUS},{M=190},{L=52},{C=36},{H=Hex.35},{T=Rc3/4},{XH=35},{SM=NBR},{SECTION=C},{FIG=0},{REV=0},{HD=0},{DXF=33.0},{MNO=6P-A-SUS-NBR}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
H
WAF
[mm]
T
[mm]
SM
Seal material
ⁿ/ₐ
1P-A BRASS NBR
1P-A BRASS NBR
CB23977
R1/8
BRASS
19
29
19
Hex.14
Rc1/8
NBR
2P-A BRASS NBR
2P-A BRASS NBR
CB23989
R1/4
BRASS
34
36
22
Hex.17
Rc1/4
NBR
3P-A BRASS NBR
3P-A BRASS NBR
CB24001
R3/8
BRASS
61
40
25
Hex.21
Rc3/8
NBR
4P-A BRASS NBR
4P-A BRASS NBR
CB24013
R1/2
BRASS
121
44
28
Hex.29
Rc1/2
NBR
6P-A BRASS NBR
6P-A BRASS NBR
CB24025
R3/4
BRASS
205
52
36
Hex.35
Rc3/4
NBR
8P-A BRASS NBR
8P-A BRASS NBR
CB24037
R1
BRASS
333
62
40
Hex.41
Rc1
NBR
10P-A BRASS NBR
10P-A BRASS NBR
CB26119
R1 1/4
BRASS
630
70
45
Hex.54
Rc1 1/4
NBR
12P-A BRASS NBR
12P-A BRASS NBR
CB26131
R1 1/2
BRASS
920
75
49
Hex.63
Rc1 1/2
NBR
16P-A BRASS NBR
16P-A BRASS NBR
CB26143
R2
BRASS
1640
80
52
WAF.77×φ84
Rc2
NBR
1P-A BRASS FKM
1P-A BRASS FKM
CB24055
R1/8
BRASS
19
29
19
Hex.14
Rc1/8
FKM
2P-A BRASS FKM
2P-A BRASS FKM
CB24067
R1/4
BRASS
34
36
22
Hex.17
Rc1/4
FKM
3P-A BRASS FKM
3P-A BRASS FKM
CB24079
R3/8
BRASS
61
40
25
Hex.21
Rc3/8
FKM
4P-A BRASS FKM
4P-A BRASS FKM
CB24091
R1/2
BRASS
121
44
28
Hex.29
Rc1/2
FKM
6P-A BRASS FKM
6P-A BRASS FKM
CB24103
R3/4
BRASS
205
52
36
Hex.35
Rc3/4
FKM
8P-A BRASS FKM
8P-A BRASS FKM
CB24115
R1
BRASS
333
62
40
Hex.41
Rc1
FKM
10P-A BRASS FKM
10P-A BRASS FKM
CB26155
R1 1/4
BRASS
630
70
45
Hex.54
Rc1 1/4
FKM
12P-A BRASS FKM
12P-A BRASS FKM
CB26167
R1 1/2
BRASS
920
75
49
Hex.63
Rc1 1/2
FKM
16P-A BRASS FKM
16P-A BRASS FKM
CB26179
R2
BRASS
1640
80
52
WAF.77×φ84
Rc2
FKM
1P-A SUS NBR
1P-A SUS NBR
CB23979
R1/8
SUS
17
29
19
Hex.14
Rc1/8
NBR
2P-A SUS NBR
2P-A SUS NBR
CB23991
R1/4
SUS
32
36
22
Hex.17
Rc1/4
NBR
3P-A SUS NBR
3P-A SUS NBR
CB24003
R3/8
SUS
56
40
25
Hex.21
Rc3/8
NBR
4P-A SUS NBR
4P-A SUS NBR
CB24015
R1/2
SUS
112
44
28
Hex.29
Rc1/2
NBR
6P-A SUS NBR
6P-A SUS NBR
CB24027
R3/4
SUS
190
52
36
Hex.35
Rc3/4
NBR
8P-A SUS NBR
8P-A SUS NBR
CB24039
R1
SUS
310
62
40
Hex.41
Rc1
NBR
10P-A SUS NBR
10P-A SUS NBR
CB26121
R1 1/4
SUS
620
70
45
WAF.54×Φ59
Rc1 1/4
NBR
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성