19069
Molex
Ring and Spade Terminals
Ring
Krimptite
Powered by
CAD모델 선택
{molex/ring_and_spade_terminals/ring/krimptite/19069.prj},{NB=190690101},{SHA256=jYC3yE59sAZZI41IZHTgw99tNyy2gwQX0rZh+CY86tQ=},{INAME=00010__190690101},{PN=190690101},{DESC=Krimptite Ring Tongue Terminal for 14-16 AWG Wire},{BT=Closed},{SS=5-6 (M3-3.5)},{WS=14, 16}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
190690027
190690027
Krimptite Ring Tongue Ter...
Closed
1-2 (M2)
18, 20, 22
190690028
190690028
Krimptite Ring Tongue Ter...
Closed
1-2 (M2)
18, 20, 22
190690029
190690029
Krimptite Ring Tongue Ter...
Closed
3-4 (M2.6)
18, 20, 22
190690030
190690030
Krimptite Ring Tongue Ter...
Closed
3-4 (M2.6)
18, 20, 22
190690031
190690031
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690032
190690032
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690033
190690033
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690034
190690034
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690035
190690035
Krimptite Ring Tongue Ter...
Closed
8 (M4)
18, 20, 22
190690036
190690036
Krimptite Ring Tongue Ter...
Closed
8 (M4)
18, 20, 22
190690037
190690037
Krimptite Ring Tongue Ter...
Closed
10 (M5)
18, 20, 22
190690038
190690038
Krimptite Ring Tongue Ter...
Closed
10 (M5)
18, 20, 22
190690040
190690040
Krimptite Ring Tongue Ter...
Closed
10 (M5)
18, 20, 22
190690042
190690042
Krimptite Ring Tongue Ter...
Closed
1/4(M6)"
18, 20, 22
190690044
190690044
Krimptite Ring Tongue Ter...
Closed
1/4(M6)"
18, 20, 22
190690045
190690045
Krimptite Ring Tongue Ter...
Closed
5/16(M8)"
18, 20, 22
190690046
190690046
Krimptite Ring Tongue Ter...
Closed
5/16(M8)"
18, 20, 22
190690049
190690049
Krimptite Ring Tongue Ter...
Closed
3/8(M9)"
18, 20, 22
190690050
190690050
Krimptite Ring Tongue Ter...
Closed
3/8(M9)"
18, 20, 22
190690052
190690052
Krimptite Ring Tongue Ter...
Closed
3-4 (M2.6)
18, 20, 22
190690054
190690054
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690055
190690055
Krimptite Ring Tongue Ter...
Closed
5-6 (M3-3.5)
18, 20, 22
190690056
190690056
Krimptite Ring Tongue Ter...
Closed
8 (M4)
18, 20, 22
190690057
190690057
Krimptite Ring Tongue Ter...
Closed
8 (M4)
18, 20, 22
190690061
190690061
Krimptite Ring Tongue Ter...
Closed
10 (M5)
18, 20, 22
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성