Modèle MA A9-H150 - Poulie dentée à moyeu amovible pour courroie pas 12,7mm(1/2") pour courroie largeur 38,1 mm
MICHAUD CHAILLY - Direct Transmission
Transmission
poulies_dentees
poulie_dentee_profil_xl_l_h
Powered by
CAD모델 선택
{michaud_chailly_transmission/transmission/poulies_dentees/poulie_dentee_profil_xl_l_h/ma_a9h150.prj},{NB=michaud_chailly_A9-28H150-1610},{REF=A9-28H150-1610},{MATIERE=Acier},{SCHEMA=5F},{DENTS=28},{MOYEU=1610},{ALESAGE=42},{D2=119},{D3=113.19},{D4=111.82},{D5=0},{D6=90.5},{L1=25},{L2=45},{L3=20.0},{KG=1.88},{INFOS=INFOTEXTE},{DESCRIPTION=TL 28 H 150},{CNSORDERNO=22150028},{TYPE=16F},{MAT=St},{N=325},{I=103.0},{PPATH=ma_a9_h/ma_a9h_asmtpl.prj},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
SCHEMA
ⁿ/ₐ
DENTS
Nbr de dents
ⁿ/ₐ
MOYEU
N°Moyeu
ⁿ/ₐ
ALESAGE
Alésage maxi moyeu
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
KG
[kg]
WEB
ⁿ/ₐ
Michaud Chailly A9-18H150...
A9-18H150-1210
Acier
5F
18
1210
32
79
72.77
71.39
0
52.0
25
45
20.0
0.60
WWW
Michaud Chailly A9-19H150...
A9-19H150-1210
Acier
5F
19
1210
32
83
76.81
75.44
0
56.0
25
45
20.0
0.72
WWW
Michaud Chailly A9-20H150...
A9-20H150-1210
Acier
5F
20
1210
32
87
80.85
79.48
0
60.0
25
45
20.0
0.83
WWW
Michaud Chailly A9-21H150...
A9-21H150-1210
Acier
5F
21
1210
32
91
84.89
83.52
0
64.0
25
45
20.0
1.00
WWW
Michaud Chailly A9-22H150...
A9-22H150-1210
Acier
5F
22
1210
32
93
88.94
87.56
0
67.0
25
45
20.0
1.25
WWW
Michaud Chailly A9-23H150...
A9-23H150-1610
Acier
5F
23
1610
42
97
92.98
91.61
0
70.0
25
45
20.0
1.05
WWW
Michaud Chailly A9-24H150...
A9-24H150-1610
Acier
5F
24
1610
42
103
97.02
95.65
0
73.5
25
45
20.0
1.10
WWW
Michaud Chailly A9-25H150...
A9-25H150-1610
Acier
5F
25
1610
42
106
101.06
99.69
0
77.0
25
45
20.0
1.30
WWW
Michaud Chailly A9-26H150...
A9-26H150-1610
Acier
5F
26
1610
42
111
105.11
103.73
0
82.0
25
45
20.0
1.42
WWW
Michaud Chailly A9-27H150...
A9-27H150-1610
Acier
5F
27
1610
42
115
109.15
107.78
0
85.0
25
45
20.0
1.65
WWW
Michaud Chailly A9-28H150...
A9-28H150-1610
Acier
5F
28
1610
42
119
113.19
111.82
0
90.5
25
45
20.0
1.88
WWW
Michaud Chailly A9-30H150...
A9-30H150-1610
Acier
5F
30
1610
42
127
121.28
119.90
0
98.0
25
45
20.0
2.05
WWW
Michaud Chailly A9-32H150...
A9-32H150-1610
Acier
5WF
32
1610
42
135
129.36
127.99
90
106.0
25
45
20.0
2.35
WWW
Michaud Chailly A9-36H150...
A9-36H150-1610
Acier
5WF
36
1610
42
152
145.53
144.16
92
121.0
25
45
20.0
3.20
WWW
Michaud Chailly A9-40H150...
A9-40H150-1610
Acier
5WF
40
1610
42
168
161.70
160.33
92
138.0
25
45
20.0
4.10
WWW
Michaud Chailly A9-44H150...
A9-44H150-2012
Acier
5WF
44
2012
50
184
177.87
176.50
106
152.0
32
45
13.0
4.50
WWW
Michaud Chailly A9-48H150...
A9-48H150-2012
Acier
5WF
48
2012
50
200
194.04
192.67
106
169.0
32
45
13.0
4.80
WWW
Michaud Chailly A9-60H150...
A9-60H150-2012
Fonte
9A
60
2012
50
0
242.55
241.18
106
223.0
32
46
7.0
4.51
WWW
Michaud Chailly A9-72H150...
A9-72H150-2012
Fonte
9A
72
2012
50
0
291.06
289.69
106
270.0
32
46
7.0
6.16
WWW
Michaud Chailly A9-84H150...
A9-84H150-2012
Fonte
9A
84
2012
50
0
339.57
338.20
106
320.0
32
46
7.0
7.40
WWW
Michaud Chailly A9-96H150...
A9-96H150-2517
Fonte
9A
96
2517
60
0
388.08
386.71
119
366.0
45
46
0.5
9.87
WWW
Michaud Chailly A9-120H15...
A9-120H150-2517
Fonte
9A
120
2517
60
0
485.10
483.73
119
462.0
45
46
0.5
13.50
WWW
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성