카탈로그: AMDL - Atelier Mécanique de La Lauch
생성됨: 06.07.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
RI - Guide pillars - Lower clamping
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For straight guide
Powered by
CAD모델 선택
{mdl/guiding_elements_afnor_cnomo/straight_guide/ri.prj},{NB=mdl_porter_besson_RI.012.080},{REF=RI.012.080},{MAT=Hardened case hardened steel},{D1=12},{L=80},{INFO=Information}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L
[mm]
B
[mm]
M
m
[mm]
E
[mm]
R1
[mm]
S
[mm]
E1MIN
E1 min
[mm]
L4
[mm]
D
[mm]
D2
[mm]
SR
Ref. 1/2 Snap ring
[mm]
MDL Porter Besson - RI.01...
RI.012.080
Hardened case hardened st...
12
80
10.3
4
1.7
2
0.85
20
4
12
14
P01.012.000
MDL Porter Besson - RI.01...
RI.012.100
Hardened case hardened st...
12
100
10.3
4
1.7
2
0.85
20
4
12
14
P01.012.000
MDL Porter Besson - RI.01...
RI.012.125
Hardened case hardened st...
12
125
10.3
4
1.7
2
0.85
20
4
12
14
P01.012.000
MDL Porter Besson - RI.01...
RI.016.100
Hardened case hardened st...
16
100
14.3
5
1.7
2
0.85
25
4
16
18
P01.016.000
MDL Porter Besson - RI.01...
RI.016.140
Hardened case hardened st...
16
140
14.3
5
1.7
2
0.85
25
4
16
18
P01.016.000
MDL Porter Besson - RI.01...
RI.016.160
Hardened case hardened st...
16
160
14.3
5
1.7
2
0.85
25
4
16
18
P01.016.000
MDL Porter Besson - RI.01...
RI.016.180
Hardened case hardened st...
16
180
14.3
5
1.7
2
0.85
25
4
16
18
P01.016.000
MDL Porter Besson - RI.02...
RI.020.100
Hardened case hardened st...
20
100
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.020.125
Hardened case hardened st...
20
125
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.020.140
Hardened case hardened st...
20
140
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.020.160
Hardened case hardened st...
20
160
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.020.180
Hardened case hardened st...
20
180
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.020.200
Hardened case hardened st...
20
200
17.3
6
2.7
2
1.35
32
6
20
23
P01.020.000
MDL Porter Besson - RI.02...
RI.025.100
Hardened case hardened st...
25
100
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.125
Hardened case hardened st...
25
125
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.140
Hardened case hardened st...
25
140
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.160
Hardened case hardened st...
25
160
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.180
Hardened case hardened st...
25
180
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.200
Hardened case hardened st...
25
200
22.3
8
2.7
2
1.35
40
6
25
28
P01.025.000
MDL Porter Besson - RI.02...
RI.025.224
Hardened case hardened st...
32
224
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
MDL Porter Besson - RI.03...
RI.032.125
Hardened case hardened st...
32
125
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
MDL Porter Besson - RI.03...
RI.032.140
Hardened case hardened st...
32
140
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
MDL Porter Besson - RI.03...
RI.032.160
Hardened case hardened st...
32
160
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
MDL Porter Besson - RI.03...
RI.032.180
Hardened case hardened st...
32
180
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
MDL Porter Besson - RI.03...
RI.032.200
Hardened case hardened st...
32
200
27.8
10
4.2
2
2.10
50
10
32
37
P01.032.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성