lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GABELK-STVZ - Clevises, Material mounting and bolts of steel zinc-plated
MÄDLER
Pneumatics
Cylinder and Accessories
Accessories
Powered by
CAD모델 선택
{maedler/pneumatik/zylinder_u_zub/zub/gabelkopf_pneum.prj},{NB=81000320},{ARTNR=81000320},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Befestigung / Bolzen: Stahl verzinkt},{ZD=20},{KKA=M8},{CE=32},{CK=8},{CL=16},{CM=8},{ER=13.0},{LE=16},{RK=22.0},{GEW=60},{KK=8},{KKP=1.25},{L3=12},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZD
Cylinder-Ø
[mm]
KKA
Thread KK
[mm]
CE
[mm]
CK
CK - h11
[mm]
CL
[mm]
CM
[mm]
ER
[mm]
LE
[mm]
RK
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
81000310
81000310
Stahl verzinkt
Mounting / Bolt: Steel, z...
10
M4
16
4
8
4
6.5
8
11.5
10
84879059
81000312
81000312
Stahl verzinkt
Mounting / Bolt: Steel, z...
12/16
M6
24
6
12
6
9.5
12
17.5
20
84879059
81000320
81000320
Stahl verzinkt
Mounting / Bolt: Steel, z...
20
M8
32
8
16
8
13.0
16
22.0
60
84879059
81000325
81000325
Stahl verzinkt
Mounting / Bolt: Steel, z...
25/32
M10x1.25
40
10
20
10
16.0
20
28.0
90
84879059
81000340
81000340
Stahl verzinkt
Mounting / Bolt: Steel, z...
40
M12x1.25
48
12
24
12
19.0
24
32.0
130
84879059
81000350
81000350
Stahl verzinkt
Mounting / Bolt: Steel, z...
50/63
M16x1.5
64
16
32
16
25.0
32
41.5
330
84879059
81000380
81000380
Stahl verzinkt
Mounting / Bolt: Steel, z...
80
M20x1.5
80
20
40
20
32.0
40
50.0
670
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성