Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GETR-H/I - Worm Gear Units H/I
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Units
Worm Gear Units Type H-1
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebe/schng_typ_h-1/schngetr_h-1.prj},{NB=42205015},{ARTNR=42205015},{N1MAX=1400},{N2=93},{T2ZUL=74},{P1ZUL=0.90},{ETA=0.80},{GEW=4.0},{AAA=50.0},{D=14},{BK=5},{T=16.0},{D1=25},{B1=8},{T1=28.3},{A=125},{B=85},{E=70},{E1=80},{E2=40},{E3=64},{E4=104},{E5=60},{E6=67.5},{E7=46.0},{E8=43.5},{E9=1.5},{E10=7.0},{F1=85},{F2=70},{F3=53.7},{H=150.0},{H1=40.0},{H2=90.0},{L=25},{ME=50.0},{S1=8.5},{K=20},{GEWINDEWM=6},{O=5},{O1=13},{S=8},{SE=10},{XN=40},{FS=7.0},{WST=7.0},{TGH=16.5},{SO1=6.0},{SO2=51.5},{C1=52},{C2=65},{HH1=8},{TT1=1.0},{DD1=75},{DD2=89},{TT2=1.00},{BB1=44.7},{BB2=53.0},{HH2=41.0},{HH3=34.0},{EE1=32.0},{EE2=45.0},{HH4=16},{TT3=9},{TT4=6.0},{V=50},{FFS=5},{TT5=6.0},{DD3=40},{TT6=2.0},{GWF=6},{GWFT=10.0},{HH5=2.0},{TT7=22.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AA
a
[mm]
I
i ist -Ratio
ⁿ/ₐ
N1MAX
n1 max.
[1/min]
N2
n2
[1/min]
T2ZUL
T2 perm.
[Nm]
P1ZUL
P1 perm.
[kW]
ETA
ᶯ
ⁿ/ₐ
GEW
Weight
[kg]
ARTNR1
Product No. - Single Sided Output Shaft ( order separately )
ⁿ/ₐ
ARTNR2
Product No. - Double Sided Output Shaft ( order separately )
ⁿ/ₐ
BG
Size
ⁿ/ₐ
D
D - j6
[mm]
BK
b
[mm]
T
t
[mm]
OA
O
[mm]
D1
D1 - H7
[mm]
B1
b1
[mm]
T1
t1
[mm]
A
[mm]
B
[mm]
E
[mm]
E2
[mm]
E3
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
E8
[mm]
E9
[mm]
E10
[mm]
F1
f1* - The bores are symmetrical to the output shaft
[mm]
F2
f2 - h8
[mm]
F3
f3
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
ME
[mm]
SA
S
[mm]
S1
[mm]
CTN
Customs tariff number
ⁿ/ₐ
42203107
42203107
Aluminium
Housing aluminum.die cast...
31.5
7.5
1400
187
21
0.49
0.84
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203110
42203110
Aluminium
Housing aluminum.die cast...
31.5
10
1400
140
22
0.40
0.82
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203115
42203115
Aluminium
Housing aluminum.die cast...
31.5
15
1400
93
22
0.28
0.77
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203120
42203120
Aluminium
Housing aluminum.die cast...
31.5
20
1400
70
19
0.19
0.72
1.4
42203101
42203102
031
9
3
10.2
M4x10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203125
42203125
Aluminium
Housing aluminum.die cast...
31.5
25
1400
56
21
0.18
0.69
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203130
42203130
Aluminium
Housing aluminum.die cast...
31.5
30
1400
47
20
0.15
0.66
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203140
42203140
Aluminium
Housing aluminum.die cast...
31.5
40
1400
35
21
0.13
0.59
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203150
42203150
Aluminium
Housing aluminum.die cast...
31.5
50
1400
28
19
0.10
0.55
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203165
42203165
Aluminium
Housing aluminum.die cast...
31.5
65
1400
22
20
0.09
0.51
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203180
42203180
Aluminium
Housing aluminum.die cast...
31.5
80
1400
18
17
0.06
0.48
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42203111
42203111
Aluminium
Housing aluminum.die cast...
31.5
100
1400
14
14
0.05
0.45
1.4
42203101
42203102
031
9
3
10.2
M4 x 10
14
5
16.3
80
56
44
27
44
40
44.5
31.5
29.0
1.5
5.5
65
55
35.4
97.0
25.5
57.0
15
31.5
M6 x 8
6.5
84834025
42204007
42204007
Aluminium
Housing aluminum.die cast...
40
7.5
1400
187
40
0.92
0.85
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204010
42204010
Aluminium
Housing aluminum.die cast...
40
10
1400
140
41
0.73
0.83
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204015
42204015
Aluminium
Housing aluminum.die cast...
40
15
1400
93
42
0.52
0.78
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204020
42204020
Aluminium
Housing aluminum.die cast...
40
20
1400
70
40
0.39
0.76
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204025
42204025
Aluminium
Housing aluminum.die cast...
40
25
1400
56
35
0.29
0.72
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204030
42204030
Aluminium
Housing aluminum.die cast...
40
30
1400
47
41
0.29
0.68
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204040
42204040
Aluminium
Housing aluminum.die cast...
40
40
1400
35
38
0.22
0.64
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204050
42204050
Aluminium
Housing aluminum.die cast...
40
50
1400
28
38
0.19
0.59
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204065
42204065
Aluminium
Housing aluminum.die cast...
40
65
1400
22
35
0.15
0.54
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204080
42204080
Aluminium
Housing aluminum.die cast...
40
80
1400
18
33
0.12
0.52
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42204011
42204011
Aluminium
Housing aluminum.die cast...
40
100
1400
14
28
0.08
0.49
2.4
42204001
42204002
040
11
4
12.5
M4 x 12
18
6
20.8
105
71
60
35
55
50
57.5
39.0
36.5
1.5
6.0
75
60
42.4
125.0
35.0
75.0
20
40.0
M6 x 10
6.5
84834025
42205007
42205007
Aluminium
Housing aluminum.die cast...
50
7.5
1400
187
70
1.60
0.86
4.0
42205001
42205002
050
14
5
16.0
M5 x 13
25
8
28.3
125
85
70
40
64
60
67.5
46.0
43.5
1.5
7.0
85
70
53.7
150.0
40.0
90.0
25
50.0
M8 x 10
8.5
84834025
42205010
42205010
Aluminium
Housing aluminum.die cast...
50
10
1400
140
73
1.30
0.84
4.0
42205001
42205002
050
14
5
16.0
M5 x 13
25
8
28.3
125
85
70
40
64
60
67.5
46.0
43.5
1.5
7.0
85
70
53.7
150.0
40.0
90.0
25
50.0
M8 x 10
8.5
84834025
42205015
42205015
Aluminium
Housing aluminum.die cast...
50
15
1400
93
74
0.90
0.80
4.0
42205001
42205002
050
14
5
16.0
M5 x 13
25
8
28.3
125
85
70
40
64
60
67.5
46.0
43.5
1.5
7.0
85
70
53.7
150.0
40.0
90.0
25
50.0
M8 x 10
8.5
84834025
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성