Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-KEK-A - Bevel Gearboxes KEK Version A, ratio 1:1
MÄDLER
Getriebe und Getriebemotoren
Bevel Gearboxes
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/kegelradgetriebe/krg_kek_a.prj},{NB=41000103},{ARTNR=41000103},{CTN=84834023},{B1=42},{B2=24},{C1=16},{C2=2.00},{D=10},{E=30.000},{F=19},{H=9.0},{L1=12.0},{L2=8.0},{L3=9.0},{L4=16},{O=4.1},{T=12},{U=1.5},{Z=4},{PGW=4.0},{S1GW=4.0},{S2GW=4.0},{PGWT=10},{S1GWT=8},{S2GWT=8},{R=8.0},{NT=2.50},{PFH=4.0},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium naturfarben},{MAT=Gehäuse aus Aluminum silbern eloxiert, Kegelräder aus Stahl gehärtet, Lager mit Gummidichtscheibe RS abgedichtet},{HW=Passfedernut nicht nach DIN 6885 und ohne Bezug},{WT=Wartungsfreie Fettschmierung},{UE=1:1},{GR=3},{WD=10},{ZMD100=2,5},{ZMD500=1},{ZMD1000=0,5},{ZW100=26,2},{ZW500=52,4},{ZW1000=52,4},{WBFR=120},{WBFA=120},{GEW=142}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
WT
Lubrication
ⁿ/ₐ
UE
i - Ratio
ⁿ/ₐ
GR
Size
ⁿ/ₐ
WD
Shafts Ød - j6
[mm]
ZMD100
Permittable Torque at Speed 100 1/min.
[Nm]
ZMD500
Permittable Torque at Speed 500 1/min.
[Nm]
ZMD1000
Permittable Torque at Speed 1000 1/min.
[Nm]
ZW100
Permittable Power at Speed 100 1/min.
[W]
ZW500
Permittable Power at Speed 500 1/min.
[W]
ZW1000
Permittable Power at Speed 1000 1/min.
[W]
WBFR
FR* - Radial load FR max. (on middle of the Output Shaft) for FA = 0
[N]
WBFA
FA** - Axial load FA max. for FR = 0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
B1
[mm]
B2
[mm]
C1
[mm]
C2
[mm]
D
d - j6
[mm]
E
[mm]
F
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
O
[mm]
P
[mm]
S1
[mm]
S2
[mm]
T
[mm]
U
[mm]
Z
[mm]
41000110
41000110
Aluminium natural colour
Aluminum housing silver a...
No keyway, flattened shaf...
Maintenance free grease l...
1:1
0
4
0.28
0.08
0.04
2.96
4.16
4.16
48
48
29
84834023
26
15
10
1.10
4
18.500
11
5.5
8.0
4.5
5.5
9
2.6
M2.5 x 5
M2.5 x 5
M2.5 x 5
0
0.0
0
41000101
41000101
Aluminium natural colour
Aluminum housing silver a...
Keyway not according to D...
Maintenance free grease l...
1:1
1
6
0,35
0,1
0,05
3,7
5,2
5,2
60
60
52
84834023
32
18
12
2.10
6
23.000
13
6.5
8.5
6.0
6.5
11
3.1
M3 x 10
M3 x8
M3 x 6
8
0.8
2
41000102
41000102
Aluminium natural colour
Aluminum housing silver a...
Keyway without cover
Maintenance free grease l...
1:1
2
8
0,75
0,3
0,15
7,9
15,7
15,7
100
100
73
84834023
35
20
12
2.05
8
25.000
16
7.5
10.0
7.0
7.5
10
3.1
M3 x 10
M3 x8
M3 x 6
8
0.8
2
41000103
41000103
Aluminium natural colour
Aluminum housing silver a...
Keyway not according to D...
Maintenance free grease l...
1:1
3
10
2,5
1
0,5
26,2
52,4
52,4
120
120
142
84834023
42
24
16
2.00
10
30.000
19
9.0
12.0
8.0
9.0
16
4.1
M4 x 10
M4 x8
M4 x 8
12
1.5
4
41000104
41000104
Aluminium natural colour
Aluminum housing silver a...
Keyway without cover
Maintenance free grease l...
1:1
4
12
4
1,5
0,75
41,9
78,5
78,5
140
140
189
84834023
46
26
16
2.00
12
33.000
21
10.0
13.0
9.0
10.0
16
4.1
M4 x 10
M5 x8
M4 x 8
12
1.5
4
41000105
41000105
Aluminium natural colour
Aluminum housing silver a...
Keyway without cover
Maintenance free grease l...
1:1
5
12
5
2
1,0
52
105
105
240
240
268
84834023
53
30
16
2.10
12
38.000
24
11.0
15.0
11.0
11.0
16
4.1
M4 x 10
M5 x8
M4 x 8
12
1.5
4
41000106
41000106
Aluminium natural colour
Aluminum housing silver a...
Keyway without cover
Maintenance free grease l...
1:1
6
12
8
3
1,5
84
157
157
550
550
330
84834023
56
32
16
2.10
12
40.000
28
12.0
17.0
12.0
12.0
16
4.1
M4 x 10
M5 x8
M4 x 8
12
1.5
4
41000107
41000107
Aluminium natural colour
Aluminum housing silver a...
Keyway without cover
Maintenance free grease l...
1:1
7
12
10
4
2,0
105
209
209
550
550
395
84834023
60
35
16
2.10
12
42.000
30
13.0
17.5
14.0
13.0
16
4.1
M4 x 10
M5 x8
M4 x 8
12
1.5
4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성