Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZST-M0.5-M10-ST - Gear Racks Made from Specially Treated Bright Steel C45K, Module 0.5 to 10
MÄDLER
Drive Element
Gear Racks
Racks straight teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/gerade_verzahnt/zst_c45kg.prj},{NB=24260500},{ARTNR=24260500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45K},{FLM=Für fortlaufende Montage abgelängt},{M=2.50},{B=25},{HA=25},{H0=22.50},{NL=1000},{IL=1005,0-1},{GEW=4.31},{Z=128},{L=1005.0},{TISTL=1.0},{TO=7.8540},{R=0.50},{TYP=2},{LL=1005.312},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Version mounting
ⁿ/ₐ
M
Module
ⁿ/ₐ
B
b
[mm]
HA
ha
[mm]
H0
h0
[mm]
NL
Nominal length L
[mm]
IL
Effective Length
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
22160100
22160100
Steel
Key steel
Not cut for continuous li...
0.50
4
6
5.50
250
-
0.04
84839089
22260100
22260100
Steel
Steel St37K
Not cut for continuous li...
0.70
5
7
6.30
250
-
0.06
84839089
22360100
22360100
Steel
Steel St37K
Not cut for continuous li...
1.00
7
5
4.00
250
-
0.05
84839089
22460300
22460300
Steel
Steel C45K
Not cut for continuous li...
1.00
10
10
9.00
250
-
0.17
84839089
22460500
22460500
Steel
Steel C45K
Not cut for continuous li...
1.00
10
10
9.00
500
-
0.34
84839089
22460800
22460800
Steel
Steel C45K
Not cut for continuous li...
1.00
10
10
9.00
1000
-
0.68
84839089
22461000
22461000
Steel
Steel C45K
Not cut for continuous li...
1.00
15
15
14.00
500
-
0.81
84839089
22461200
22461200
Steel
Steel C45K
Not cut for continuous li...
1.00
15
15
14.00
1000
-
1.61
84839089
22660100
22660100
Steel
Steel C45K
Not cut for continuous li...
1.25
10
10
8.75
250
-
0.16
84839089
22660300
22660300
Steel
Steel C45K
Not cut for continuous li...
1.25
10
10
8.75
500
-
0.33
84839089
22660500
22660500
Steel
Steel C45K
Not cut for continuous li...
1.25
10
10
8.75
1000
-
0.66
84839089
22760100
22760100
Steel
Steel C45K
Not cut for continuous li...
1.50
10
10
8.50
500
-
0.32
84839089
22760500
22760500
Steel
Steel C45K
Not cut for continuous li...
1.50
10
10
8.50
1000
-
0.63
84839089
22860100
22860100
Steel
Steel C45K
Not cut for continuous li...
1.50
15
10
8.50
1000
-
0.95
84839089
22860300
22860300
Steel
Steel C45K
Not cut for continuous li...
1.50
15
15
13.50
500
-
0.77
84839089
22860500
22860500
Steel
Steel C45K
Not cut for continuous li...
1.50
15
15
13.50
1000
-
1.54
84839089
22860700
22860700
Steel
Steel C45K
Not cut for continuous li...
1.50
15
15
13.50
1500
-
2.33
84839089
24160100
24160100
Steel
Steel C45K
Cut for continuous linkin...
2.00
16
20
18.00
1000
1005,0-1
2.22
84839089
24160300
24160300
Steel
Steel C45K
Not cut for continuous li...
2.00
20
20
18.00
500
-
1.38
84839089
24160500
24160500
Steel
Steel C45K
Cut for continuous linkin...
2.00
20
20
18.00
1000
1005,0-1
2.77
84839089
24160700
24160700
Steel
Steel C45K
Cut for continuous linkin...
2.00
20
20
18.00
1500
1501,0-1
4.12
84839089
24160900
24160900
Steel
Steel C45K
Cut for continuous linkin...
2.00
20
20
18.00
2000
2004,0-1,5
5.50
84839089
24260100
24260100
Steel
Steel C45K
Cut for continuous linkin...
2.50
20
25
22.50
1000
1005,0-1
3.47
84839089
24260300
24260300
Steel
Steel C45K
Not cut for continuous li...
2.50
25
25
22.50
500
-
2.17
84839089
24260500
24260500
Steel
Steel C45K
Cut for continuous linkin...
2.50
25
25
22.50
1000
1005,0-1
4.31
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성