Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-T5-AL - Timing Bars, for Timing Belts Profile T, Profil T 5, Material Aluminium
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_t/zahnwelle_t_5.prj},{NB=16293000},{ARTNR=16293000},{ARTNR1=16010211},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{BZ=AL 160 T5/30-0},{Z=30},{DE=46.91},{L1=160},{L=160},{GEW=0.70},{ZTL=5},{OZB=3.32},{ZT=1.95},{R1=0.6},{R2=0.4},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16291000
16291000
16010200
Aluminium
Aluminium similar to EN A...
AL 140 T5/10-0
10
15.08
140
140
0.06
84835080
16291100
16291100
16010201
Aluminium
Aluminium similar to EN A...
AL 140 T5/11-0
11
16.67
140
140
0.07
84835080
16291200
16291200
16010202
Aluminium
Aluminium similar to EN A...
AL 140 T5/12-0
12
18.26
140
140
0.09
84835080
16291300
16291300
16010203
Aluminium
Aluminium similar to EN A...
AL 140 T5/13-0
13
19.85
140
140
0.10
84835080
16291400
16291400
16010203
Aluminium
Aluminium similar to EN A...
AL 140 T5/14-0
14
21.44
140
140
0.12
84835080
16291500
16291500
16010204
Aluminium
Aluminium similar to EN A...
AL 140 T5/15-0
15
23.03
140
140
0.14
84835080
16291600
16291600
16010205
Aluminium
Aluminium similar to EN A...
AL 140 T5/16-0
16
24.62
140
140
0.16
84835080
16291700
16291700
16010205
Aluminium
Aluminium similar to EN A...
AL 160 T5/17-0
17
26.22
140
140
0.19
84835080
16291800
16291800
16010205
Aluminium
Aluminium similar to EN A...
AL 160 T5/18-0
18
27.81
140
140
0.21
84835080
16291900
16291900
16010206
Aluminium
Aluminium similar to EN A...
AL 160 T5/19-0
19
29.40
140
140
0.24
84835080
16292000
16292000
16010206
Aluminium
Aluminium similar to EN A...
AL 160 T5/20-0
20
30.99
160
160
0.31
84835080
16292100
16292100
16010207
Aluminium
Aluminium similar to EN A...
AL 160 T5/21-0
21
32.58
160
160
0.33
84835080
16292200
16292200
16010207
Aluminium
Aluminium similar to EN A...
AL 160 T5/22-0
22
34.17
160
160
0.36
84835080
16292300
16292300
16010208
Aluminium
Aluminium similar to EN A...
AL 160 T5/23-0
23
35.77
160
160
0.39
84835080
16292400
16292400
16010208
Aluminium
Aluminium similar to EN A...
AL 160 T5/24-0
24
37.36
160
160
0.43
84835080
16292500
16292500
16010209
Aluminium
Aluminium similar to EN A...
AL 160 T5/25-0
25
38.95
160
160
0.47
84835080
16292600
16292600
16010209
Aluminium
Aluminium similar to EN A...
AL 160 T5/26-0
26
40.54
160
160
0.51
84835080
16292700
16292700
16010210
Aluminium
Aluminium similar to EN A...
AL 160 T5/27-0
27
42.13
160
160
0.55
84835080
16292800
16292800
16010210
Aluminium
Aluminium similar to EN A...
AL 160 T5/28-0
28
43.72
160
160
0.60
84835080
16292900
16292900
16010211
Aluminium
Aluminium similar to EN A...
AL 160 T5/29-0
29
45.31
160
160
0.65
84835080
16293000
16293000
16010211
Aluminium
Aluminium similar to EN A...
AL 160 T5/30-0
30
46.91
160
160
0.70
84835080
16293200
16293200
16010212
Aluminium
Aluminium similar to EN A...
AL 160 T5/32-0
32
50.09
160
160
0.80
84835080
16293400
16293400
16010214
Aluminium
Aluminium similar to EN A...
AL 160 T5/34-0
34
53.27
160
160
0.91
84835080
16293500
16293500
16010214
Aluminium
Aluminium similar to EN A...
AL 160 T5/35-0
35
54.86
160
160
0.98
84835080
16293600
16293600
16010215
Aluminium
Aluminium similar to EN A...
AL 160 T5/36-0
36
56.46
160
160
1.02
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성