Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SP-ROLLE-TS-MON - Screw Sets for Tensioning Rollers / Idlers TS mounted with screw sets, tensioning elements and mounting brackets
MÄDLER
Drive Element
Pulleys and Timing Belts
Tensioning Rollers and Tensioning Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/spannrollen_und_spannelemente/sp-rol_ts_kompl_mon.prj},{NB=0_14088601montiert},{ARTNR=14088601montiert},{TSD=60},{TSB=19},{TSD1=12},{TSDF=68},{TSL1=23},{TSL2=24},{TSL3=6.5},{TSL4=18.0},{L=70},{K=7.5},{M1=10.0},{M2=7},{SEG=7},{SEE=79},{SEJ1=100},{SEO=10.5},{GEW=986.9},{DD=12},{SW=18},{EE=21.9},{DW=16.6},{DWH=0.6},{SW1=19},{BKL=12},{LB2=12},{L1=23},{L2=31},{TEL=17.5},{TYP1=1},{SETYP=1},{VW0=0},{VW=15.00},{CTN=84879090},{BZ=TS 60-19},{ARTNR1=14088601},{ARTNR2=14080212},{GR=2},{ARTNR3=14081212 (14081224)},{AB=12 x 20 x 12 (24)},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{VWE=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
ARTNR1
Product No. Tensioner pulley TS
ⁿ/ₐ
ARTNR2
Product No. Mounting bracket (Support) / Tensioning Element
ⁿ/ₐ
GR
Size Mounting bracket (Support) / Tensioning Element
ⁿ/ₐ
ARTNR3
Product No. additional Bush
ⁿ/ₐ
AB
dB x DB x LB - Demensions Bush
[mm]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TSD
D
[mm]
TSB
b
[mm]
TSD1
d
[mm]
TSDF
DF
[mm]
TSL1
L1
[mm]
TSL2
L2
[mm]
TSL3
L3
[mm]
TSL4
L4
[mm]
TSKL
Ball Bearing
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
K
k
[mm]
M1
m1
[mm]
M2
m2
[mm]
RMIN
R min. 2)
[mm]
RMAX
R max. 2)
[mm]
SEG
G / J
[mm]
SEE
E
[mm]
SEJ1
J1
[mm]
SEO
O - Tensioning Elements
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14088201montiert
14088201montiert
TS 20-8
14088201
14080001
0
14080505
5 x 10 x 5
Multi-material product
Aluminium, one-piece, wit...
20
8
5
25
11
10
2.0
7.5
1 x 625-2Z
M5
35
3.5
4.0
4
18
27
4
0
0
0.0
102.8
84879090
14088202montiert
14088202montiert
TS 20-13
14088202
14080001
0
14080505
5 x 10 x 5
Multi-material product
Aluminium, one-piece, wit...
20
13
5
25
16
20
4.5
12.5
2 x 625-2Z
M5
40
3.5
4.0
4
23
32 2)
4
0
0
0.0
110.5
84879090
14088301montiert
14088301montiert
TS 30-13
14088301
14080000
0
14080807
8 x 13 x 7
Multi-material product
Aluminium, one-piece, wit...
30
13
8
35
16
14
2.5
10.5
1 x 608-2Z
M8
45
5.3
6.5
5
14.5
24
5
51
80
6.0
246.5
84879090
14088302montiert
14088302montiert
TS 30-19
14088302
14080000
0
14080807
8 x 13 x 7
Multi-material product
Aluminium, one-piece, wit...
30
19
8
35
22
28
6.5
17.5
2 x 608-2Z
M8
45
5.3
6.5
5
21.5
24 2)
5
51
80
6.0
268.0
84879090
14088303montiert
14088303montiert
TS 30-28
14088303
14080000
0
14080807
8 x 13 x 7
Multi-material product
Aluminium, one-piece, wit...
30
28
8
35
32
28
1.5
17.5
2 x 608-2Z
M8
45
5.3
6.5
5
21.5
24 2)
5
51
80
6.0
274.0
84879090
14088401montiert
14088401montiert
TS 40-14
14088401
14080100
1
14081009
10 x 17 x 9
Multi-material product
Aluminium, one-piece, wit...
40
14
10
45
17
18
5.0
13.5
1 x 6200-2Z
M10
55
6.4
8.0
6
19.5
31.5
5
64
100
8.0
516.5
84879090
14088402montiert
14088402montiert
TS 40-23
14088402
14080200
2
14081009
10 x 17 x 9
Multi-material product
Aluminium, one-piece, wit...
40
23
10
45
27
36
9.0
22.5
2 x 6200-2Z
M10
70
6.4
8.0
6
28.5
44.5 2)
7
79
100
10.5
868.0
84879090
14088403montiert
14088403montiert
TS 40-28
14088403
14080200
2
14081009
10 x 17 x 9
Multi-material product
Aluminium, one-piece, wit...
40
28
10
45
32
36
6.5
22.5
2 x 6200-2Z
M10
70
6.4
8.0
6
28.5
35.5
7
79
100
10.5
886.5
84879090
14088404montiert
14088404montiert
TS 40-38
14088404
14080200
2
14081009
10 x 17 x 9
Multi-material product
Aluminium, one-piece, wit...
40
38
10
45
42
36
1.5
22.5
2 x 6200-2Z
M10
70
6.4
8.0
6
28.5
35.5
7
79
100
10.5
902.5
84879090
14088601montiert
14088601montiert
TS 60-19
14088601
14080212
2
14081212 (14081224)
12 x 20 x 12 (24)
Multi-material product
Aluminium, one-piece, wit...
60
19
12
68
23
24
6.5
18.0
1 x 6301-2Z
M12
70
7.5
10.0
7
22
37
7
79
100
10.5
986.9
84879090
14088602montiert
14088602montiert
TS 60-31
14088602
14080300
3
14081212 (14081224)
12 x 20 x 12 (24)
Multi-material product
Aluminium, one-piece, wit...
60
31
12
68
36
48
12.0
30.0
2 x 6301-2Z
M12
90
7.5
10.0
7
43
65 2)
8
108
130
15.0
2292.0
84879090
14088603montiert
14088603montiert
TS 60-38
14088603
14080300
3
14081212 (14081224)
12 x 20 x 12 (24)
Multi-material product
Aluminium, one-piece, wit...
60
38
12
68
43
48
8.5
30.0
2 x 6301-2Z
M12
90
7.5
10.0
7
43
53
8
108
130
15.0
2346.9
84879090
14088604montiert
14088604montiert
TS 60-54
14088604
14080300
3
14081212 (14081224)
12 x 20 x 12 (24)
Multi-material product
Aluminium, one-piece, wit...
60
54
12
68
60
60
6.0
36.0
2 x 6301-2Z
M12
90
7.5
10.0
7
49
59 2)
8
108
130
15.0
2456.0
84879090
14088801montiert
14088801montiert
TS 80-28
14088801
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
80
28
20
90
33
30
6.0
22.5
1 x 6304-2Z
M20
100
12.5
16.0
9
56.5
82.5
10
140
175
15.0
4486.2
84879090
14088802montiert
14088802montiert
TS 80-40
14088802
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
80
40
20
90
45
60
15.0
37.5
2 x 6304-2Z
M20
120
12.5
16.0
9
51.5
82.5 2)
10
140
175
15.0
4800.0
84879090
14088803montiert
14088803montiert
TS 80-54
14088803
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
80
54
20
90
60
60
7.5
37.5
2 x 6304-2Z
M20
120
12.5
16.0
9
51.5
67.5
10
140
175
15.0
4966.2
84879090
14088901montiert
14088901montiert
TS 120 - 28
14088901
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
120
28
20
130
34
40
5.5
22.5
1 x 6304-2Z
M20
100
12.5
16.0
9
56.5
82.5
10
140
175
15.0
5096.2
84879090
14088902montiert
14088902montiert
TS 120 - 36
14088902
14080400
4
14082010
20 x 30 x 10
Multi-material product
Aluminium, one-piece, wit...
120
36
20
130
42
50
9.0
30.0
2 x 6304-2Z
M20
120
12.5
16.0
9
49
85 2)
10
140
175
15.0
5470.0
84879090
14088903montiert
14088903montiert
TS 120 - 44
14088903
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
120
44
20
130
50
60
12.5
37.5
2 x 6304-2Z
M20
120
12.5
16.0
9
51.5
82.5 2)
10
140
175
15.0
5720.0
84879090
14088904montiert
14088904montiert
TS 120 - 54
14088904
14080400
4
14082015
20 x 30 x 15
Multi-material product
Aluminium, one-piece, wit...
120
54
20
130
62
60
6.5
37.5
2 x 6304-2Z
M20
120
12.5
16.0
9
51.5
82.5
10
140
175
15.0
6086.2
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성