lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-TR-1GG-RF - Metric ISO-Trapezoidal-Threaded Spindles DIN 103, Stainless, Single-Thread, Right and Left Hand
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/trgsp_din103_rf_1-gg_r_l.prj},{NB=64099820-Tr. 20x4 LH x3000},{ARTNR=64099820},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=-},{ISO=Tr. 20x4 LH },{L=3000},{KM=17.640},{GM=17.905},{KR=14.80},{GEW=6.30},{TYP=1},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread Outside-Ø x Lead
[mm]
L
Length L
[mm]
KM
Flanks-Ø min.
[mm]
GM
Flanks-Ø max.
[mm]
KR
Core-Ø min.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64099010
64099010
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 RH
1000
8.191
8.415
5.84
0.60
73181900
64099110
64099110
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 RH
1500
8.191
8.415
5.84
0.90
73181900
64099210
64099210
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 RH
2000
8.191
8.415
5.84
1.20
73181900
64099310
64099310
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 RH
3000
8.191
8.415
5.84
1.80
73181900
64099410
64099410
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 LH
1000
8.191
8.415
5.84
0.60
73181900
64099510
64099510
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 LH
1500
8.191
8.415
5.84
0.90
73181900
64099610
64099610
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 LH
2000
8.191
8.415
5.84
1.20
73181900
64099810
64099810
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 10x3 LH
3000
8.191
8.415
5.84
1.80
73181900
64099012
64099012
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 RH
1000
10.191
10.415
7.84
0.80
73181900
64099112
64099112
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 RH
1500
10.191
10.415
7.84
1.20
73181900
64099212
64099212
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 RH
2000
10.191
10.415
7.84
1.60
73181900
64099312
64099312
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 RH
3000
10.191
10.415
7.84
2.40
73181900
64099412
64099412
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 LH
1000
10.191
10.415
7.84
0.80
73181900
64099512
64099512
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 LH
1500
10.191
10.415
7.84
1.20
73181900
64099612
64099612
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 LH
2000
10.191
10.415
7.84
1.60
73181900
64099812
64099812
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 12x3 LH
3000
10.191
10.415
7.84
2.40
73181900
64099014
64099014
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 RH
1000
11.640
12.415
8.80
0.90
73181900
64099114
64099114
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 RH
1500
11.640
12.415
8.80
1.35
73181900
64099214
64099214
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 RH
2000
11.640
12.415
8.80
1.80
73181900
64099314
64099314
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 RH
3000
11.640
12.415
8.80
2.70
73181900
64099414
64099414
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 LH
1000
11.640
12.415
8.80
0.90
73181900
64099514
64099514
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 LH
1500
11.640
12.415
8.80
1.35
73181900
64099614
64099614
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 LH
2000
11.640
12.415
8.80
1.80
73181900
64099814
64099814
Stainless steel
Stainless steel 1.4305 (A...
Lead is not in accordance...
Tr. 14x4 LH
3000
11.640
12.415
8.80
2.70
73181900
64099016
64099016
Stainless steel
Stainless steel 1.4305 (A...
-
Tr. 16x4 RH
1000
13.640
13.905
10.80
1.40
73181900
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성