Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M3-ON-B30-C45 - Spur Gears Made from Steel C45, without Hub, Module 3, Tooth Width 30 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 3.0
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_3/m3_zb-30mm_on.prj},{NB=24311065},{ARTNR=24311065},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=3},{Z=65},{B=30},{DA=201},{D=195},{BH7=20},{MD=531.0},{GEW=6.92},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
24311018
24311018
Steel
Steel C45
3
18
30
60
54
14
19.0
0.49
84839089
24311020
24311020
Steel
Steel C45
3
20
30
66
60
14
24.5
0.62
84839089
24311024
24311024
Steel
Steel C45
3
24
30
78
72
16
37.6
0.89
84839089
24311025
24311025
Steel
Steel C45
3
25
30
81
75
16
41.4
0.97
84839089
24311030
24311030
Steel
Steel C45
3
30
30
96
90
16
63.5
1.42
84839089
24311040
24311040
Steel
Steel C45
3
40
30
126
120
20
143.0
2.54
84839089
24311048
24311048
Steel
Steel C45
3
48
30
150
144
20
232.0
3.69
84839089
24311050
24311050
Steel
Steel C45
3
50
30
156
150
20
258.0
4.06
84839089
24311052
24311052
Steel
Steel C45
3
52
30
162
156
20
286.0
4.40
84839089
24311055
24311055
Steel
Steel C45
3
55
30
171
165
20
331.0
4.93
84839089
24311057
24311057
Steel
Steel C45
3
57
30
177
171
20
364.0
5.30
84839089
24311060
24311060
Steel
Steel C45
3
60
30
186
180
20
437.0
5.89
84839089
24311065
24311065
Steel
Steel C45
3
65
30
201
195
20
531.0
6.92
84839089
24311070
24311070
Steel
Steel C45
3
70
30
216
210
25
552.0
8.00
84839089
24311072
24311072
Steel
Steel C45
3
72
30
222
216
25
554.0
8.47
84839089
24311075
24311075
Steel
Steel C45
3
75
30
231
225
25
557.0
9.21
84839089
24311076
24311076
Steel
Steel C45
3
76
30
234
228
25
559.0
9.46
84839089
24311080
24311080
Steel
Steel C45
3
80
30
246
240
25
564.0
10.49
84839089
24311085
24311085
Steel
Steel C45
3
85
30
261
255
25
580.0
11.86
84839089
24311090
24311090
Steel
Steel C45
3
90
30
276
270
25
610.0
13.32
84839089
24311095
24311095
Steel
Steel C45
3
95
30
291
285
25
640.0
14.86
84839089
24311100
24311100
Steel
Steel C45
3
100
30
306
300
25
667.0
16.48
84839089
24311110
24311110
Steel
Steel C45
3
110
30
336
330
25
705.0
19.97
84839089
24311114
24311114
Steel
Steel C45
3
114
30
348
342
30
740.0
21.40
84839089
24311120
24311120
Steel
Steel C45
3
120
30
366
360
30
774.0
23.74
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성