Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M1.5-ON-B17-C45 - Spur Gears Made from Steel C45, without Hub, Module 1.5, Tooth Width 17 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 1,5
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_1_5/m1_5_zb-17mm_on.prj},{NB=22811060},{ARTNR=22811060},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1.5},{Z=60},{B=17},{DA=93.0},{D=90.0},{BH7=16},{MD=37.00},{GEW=810},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
22811018
22811018
Steel
Steel C45
1.5
18
17
30.0
27.0
8
1.99
68
84839089
22811020
22811020
Steel
Steel C45
1.5
20
17
33.0
30.0
8
2.60
86
84839089
22811024
22811024
Steel
Steel C45
1.5
24
17
39.0
36.0
10
4.02
123
84839089
22811025
22811025
Steel
Steel C45
1.5
25
17
40.5
37.5
10
4.38
135
84839089
22811030
22811030
Steel
Steel C45
1.5
30
17
48.0
45.0
12
6.74
195
84839089
22811035
22811035
Steel
Steel C45
1.5
35
17
55.5
52.5
12
9.66
270
84839089
22811036
22811036
Steel
Steel C45
1.5
36
17
57.0
54.0
12
10.30
285
84839089
22811040
22811040
Steel
Steel C45
1.5
40
17
63.0
60.0
12
13.20
355
84839089
22811045
22811045
Steel
Steel C45
1.5
45
17
70.5
67.5
12
17.30
455
84839089
22811048
22811048
Steel
Steel C45
1.5
48
17
75.0
72.0
14
20.70
540
84839089
22811050
22811050
Steel
Steel C45
1.5
50
17
78.0
75.0
14
23.40
560
84839089
22811060
22811060
Steel
Steel C45
1.5
60
17
93.0
90.0
16
37.00
810
84839089
22811072
22811072
Steel
Steel C45
1.5
72
17
111.0
108.0
16
55.80
1190
84839089
22811075
22811075
Steel
Steel C45
1.5
75
17
115.5
112.5
16
69.30
1300
84839089
22811076
22811076
Steel
Steel C45
1.5
76
17
117.0
114.0
16
60.40
1330
84839089
22811080
22811080
Steel
Steel C45
1.5
80
17
123.0
120.0
16
65.10
1480
84839089
22811085
22811085
Steel
Steel C45
1.5
85
17
130.5
127.5
16
80.60
1670
84839089
22811090
22811090
Steel
Steel C45
1.5
90
17
138.0
135.0
16
84.80
1880
84839089
22811095
22811095
Steel
Steel C45
1.5
95
17
145.5
142.5
16
88.90
2090
84839089
22811100
22811100
Steel
Steel C45
1.5
100
17
153.0
150.0
16
92.20
2320
84839089
22811110
22811110
Steel
Steel C45
1.5
110
17
168.0
165.0
16
94.20
2820
84839089
22811114
22811114
Steel
Steel C45
1.5
114
17
174.0
171.0
16
96.20
3030
84839089
22811120
22811120
Steel
Steel C45
1.5
120
17
183.0
180.0
16
100.80
3360
84839089
22811127
22811127
Steel
Steel C45
1.5
127
17
193.5
190.5
16
107.00
3770
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성