Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M3-MN-B25-RF - Spur Gears Made from Stainless Steel, with One-Sided Hub, Module 3, Tooth Width 25 mm
MÄDLER
Drive Element
Spur Gears
Spur Gears Stainless Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_edelstahl/stzr_m3_zb25_rf_mn.prj},{NB=23399025},{ARTNR=23399025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{M=3},{Z=25},{B=25},{DA=81},{D=75},{NL=15},{ND=50},{BH7=15},{MD=16.6},{GEW=1019},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
23399012
23399012
Stainless steel
Stainless steel 1.4305 (A...
3
12
25
42
36
15
25
12
4.3
210
84839089
23399014
23399014
Stainless steel
Stainless steel 1.4305 (A...
3
14
25
48
42
15
25
12
5.4
280
84839089
23399015
23399015
Stainless steel
Stainless steel 1.4305 (A...
3
15
25
51
45
15
35
12
6.0
378
84839089
23399016
23399016
Stainless steel
Stainless steel 1.4305 (A...
3
16
25
54
48
15
35
12
6.5
410
84839089
23399018
23399018
Stainless steel
Stainless steel 1.4305 (A...
3
18
25
60
54
15
45
12
7.6
586
84839089
23399020
23399020
Stainless steel
Stainless steel 1.4305 (A...
3
20
25
66
60
15
45
15
9.8
670
84839089
23399022
23399022
Stainless steel
Stainless steel 1.4305 (A...
3
22
25
72
66
15
45
15
12.2
780
84839089
23399024
23399024
Stainless steel
Stainless steel 1.4305 (A...
3
24
25
78
72
15
50
15
15.0
957
84839089
23399025
23399025
Stainless steel
Stainless steel 1.4305 (A...
3
25
25
81
75
15
50
15
16.6
1019
84839089
23399026
23399026
Stainless steel
Stainless steel 1.4305 (A...
3
26
25
84
78
15
50
15
18.2
1080
84839089
23399028
23399028
Stainless steel
Stainless steel 1.4305 (A...
3
28
25
90
84
15
50
20
21.6
1190
84839089
23399030
23399030
Stainless steel
Stainless steel 1.4305 (A...
3
30
25
96
90
15
50
20
25.4
1355
84839089
23399035
23399035
Stainless steel
Stainless steel 1.4305 (A...
3
35
25
111
105
15
60
20
33.9
1904
84839089
23399036
23399036
Stainless steel
Stainless steel 1.4305 (A...
3
36
25
114
108
15
60
20
36.8
2000
84839089
23399040
23399040
Stainless steel
Stainless steel 1.4305 (A...
3
40
25
126
120
20
70
20
49.7
2670
84839089
23399045
23399045
Stainless steel
Stainless steel 1.4305 (A...
3
45
25
141
135
20
70
20
65.5
3263
84839089
23399048
23399048
Stainless steel
Stainless steel 1.4305 (A...
3
48
25
150
144
20
80
20
77.6
3841
84839089
23399050
23399050
Stainless steel
Stainless steel 1.4305 (A...
3
50
25
156
150
20
80
20
88.0
4101
84839089
23399060
23399060
Stainless steel
Stainless steel 1.4305 (A...
3
60
25
186
180
20
90
20
149.2
5830
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성