lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M3-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 3
MÄDLER
Drive Element
Spur Gears
Spur Gears Polyacetal / Polyketone
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_azetalharz/stzr_aze_pkt_m_3_0.prj},{NB=28807500},{ARTNR=28807500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{M=3},{Z=75},{B=19},{DA=231},{D=225},{L=34},{E=208.0},{C=8},{ND=40},{BH9=20},{MD=12920},{GEW=556.0},{CTN=84839089},{R2=0.6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
L
[mm]
E
[mm]
C
c
[mm]
ND
[mm]
BH9
B - H9
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
28801200
28801200
Plastic white
Polyacetal (Acetalic resi...
3
12
19
42
36
34
0.0
0
24
12
240
30.4
84839089
28801300
28801300
Plastic white
Polyacetal (Acetalic resi...
3
13
19
45
39
34
0.0
0
24
12
280
35.0
84839089
28801400
28801400
Plastic white
Polyacetal (Acetalic resi...
3
14
19
48
42
34
0.0
0
24
12
320
39.9
84839089
28801500
28801500
Plastic white
Polyacetal (Acetalic resi...
3
15
19
51
45
34
30.5
8
24
12
370
40.4
84839089
28801600
28801600
Plastic white
Polyacetal (Acetalic resi...
3
16
19
54
48
34
30.5
8
24
12
400
46.5
84839089
28801700
28801700
Plastic white
Polyacetal (Acetalic resi...
3
17
19
57
51
34
30.5
8
24
12
420
51.7
84839089
28801800
28801800
Plastic white
Polyacetal (Acetalic resi...
3
18
19
60
54
34
38.0
8
24
12
490
52.2
84839089
28801900
28801900
Plastic white
Polyacetal (Acetalic resi...
3
19
19
63
57
34
38.0
8
24
12
560
58.9
84839089
28802000
28802000
Plastic white
Polyacetal (Acetalic resi...
3
20
19
66
60
34
38.0
8
24
12
640
65.7
84839089
28802100
28802100
Plastic white
Polyacetal (Acetalic resi...
3
21
19
69
63
34
45.0
8
24
12
720
65.8
84839089
28802200
28802200
Plastic white
Polyacetal (Acetalic resi...
3
22
19
72
66
34
45.0
8
24
12
810
73.3
84839089
28802300
28802300
Plastic white
Polyacetal (Acetalic resi...
3
23
19
75
69
34
52.0
8
24
12
900
74.5
84839089
28802400
28802400
Plastic white
Polyacetal (Acetalic resi...
3
24
19
78
72
34
52.0
8
24
12
1000
82.5
84839089
28802500
28802500
Plastic white
Polyacetal (Acetalic resi...
3
25
19
81
75
34
58.0
8
28
14
1110
88.2
84839089
28802600
28802600
Plastic white
Polyacetal (Acetalic resi...
3
26
19
84
78
34
58.0
8
28
14
1220
97.6
84839089
28802700
28802700
Plastic white
Polyacetal (Acetalic resi...
3
27
19
87
81
34
58.0
8
28
14
1340
108.0
84839089
28802800
28802800
Plastic white
Polyacetal (Acetalic resi...
3
28
19
90
84
34
65.0
8
28
14
1460
108.0
84839089
28803000
28803000
Plastic white
Polyacetal (Acetalic resi...
3
30
19
96
90
34
68.0
8
28
14
1730
123.0
84839089
28803200
28803200
Plastic white
Polyacetal (Acetalic resi...
3
32
19
102
96
34
69.0
8
32
16
2020
148.0
84839089
28803300
28803300
Plastic white
Polyacetal (Acetalic resi...
3
33
19
105
99
34
69.0
8
32
16
2180
160.0
84839089
28803400
28803400
Plastic white
Polyacetal (Acetalic resi...
3
34
19
108
102
34
78.0
8
32
16
2318
159.0
84839089
28803500
28803500
Plastic white
Polyacetal (Acetalic resi...
3
35
19
111
105
34
78.0
8
32
16
2510
170.0
84839089
28803800
28803800
Plastic white
Polyacetal (Acetalic resi...
3
38
19
120
114
34
87.0
8
32
16
3060
189.0
84839089
28804000
28804000
Plastic white
Polyacetal (Acetalic resi...
3
40
19
126
120
34
93.0
8
32
16
3330
209.0
84839089
28804500
28804500
Plastic white
Polyacetal (Acetalic resi...
3
45
19
141
135
34
108.0
8
32
16
3780
255.0
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성