Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TT-3-16 - Locking Assemblies TT 3-16 mm, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TT
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_tt/spannsatz_tt_3-16mm.prj},{NB=61550108},{ARTNR=61550108},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=8},{DD=20},{L=22},{L1=11},{B=3},{T=40},{FAX=10},{PN=119},{SW=16},{TA=28},{GEW=33},{SLB=0.6},{SLT=19.70},{D1=14.85},{D2=9.75},{GW=14},{L2=8},{TN=it_sps_tt_5-16mm_08},{PPATH=spannsatz_tt_3-16mm_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
l1
[mm]
B
[mm]
T
max. Torque T at TA transmittable
[Nm]
FAX
max. Axial force Fax at TA transmittable
[kN]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW - wrench size
[mm]
TA
TA - Fastening torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61550103
61550103
Steel
Steel
T = transmittable torque ...
3
16
19
10
3
8
4
73
13
12
20
84879059
61550104
61550104
Steel
Steel
T = transmittable torque ...
4
16
19
10
3
10
4
73
13
12
20
84879059
61550105
61550105
Steel
Steel
T = transmittable torque ...
5
16
19
10
3
11
4
73
13
12
19
84879059
61550106
61550106
Steel
Steel
T = transmittable torque ...
6
16
19
10
3
13
4
73
13
12
18
84879059
61550107
61550107
Steel
Steel
T = transmittable torque ...
7
20
22
11
3
35
10
119
16
28
34
84879059
61550108
61550108
Steel
Steel
T = transmittable torque ...
8
20
22
11
3
40
10
119
16
28
33
84879059
61550109
61550109
Steel
Steel
T = transmittable torque ...
9
20
22
11
3
45
10
119
16
28
32
84879059
61550110
61550110
Steel
Steel
T = transmittable torque ...
10
23
26
13
5
65
13
116
19
44
49
84879059
61550111
61550111
Steel
Steel
T = transmittable torque ...
11
23
26
13
5
72
13
116
19
44
47
84879059
61550112
61550112
Steel
Steel
T = transmittable torque ...
12
23
26
13
5
79
13
116
19
44
45
84879059
61550114
61550114
Steel
Steel
T = transmittable torque ...
14
26
29
16
5
118
17
107
22
66
65
84879059
61550115
61550115
Steel
Steel
T = transmittable torque ...
15
26
29
16
5
126
17
107
22
66
62
84879059
61550116
61550116
Steel
Steel
T = transmittable torque ...
16
26
29
16
5
135
17
107
22
66
59
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성