Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-L - Locking Assemblies COM-L, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-l.prj},{NB=61551150},{ARTNR=61551150},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=50},{DD=80},{L1=56},{L=64},{C=4},{L2=72},{T=4110},{FAX=163},{PW=156},{PN=97},{SCHR=8 x M8 x 55},{TA=41},{GEW=1.26},{PPATH=spannsatz_com-l_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L1
[mm]
L
[mm]
C
C* - When using in a stepped bore, the clearance C is to be foreseen for demounting
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912-12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61551125
61551125
Steel
Steel
T = transmittable torque ...
25
55
32
40
4
46
810
65
288
98
6 x M6 x 35
17
0.35
84879059
61551128
61551128
Steel
Steel
T = transmittable torque ...
28
55
32
40
4
46
950
65
268
102
6 x M6 x 35
17
0.42
84879059
61551130
61551130
Steel
Steel
T = transmittable torque ...
30
55
32
40
4
46
970
68
241
98
6 x M6 x 35
17
0.40
84879059
61551135
61551135
Steel
Steel
T = transmittable torque ...
35
60
44
54
5
60
1240
70
157
83
7 x M6 x 45
17
0.60
84879059
61551138
61551138
Steel
Steel
T = transmittable torque ...
38
75
44
54
5
62
2780
145
263
117
7 x M8 x 50
41
1.15
84879059
61551140
61551140
Steel
Steel
T = transmittable torque ...
40
75
44
54
5
62
3020
146
293
121
7 x M8 x 50
41
0.59
84879059
61551142
61551142
Steel
Steel
T = transmittable torque ...
42
75
44
54
5
62
3150
151
248
116
7 x M8 x 50
41
1.25
84879059
61551145
61551145
Steel
Steel
T = transmittable torque ...
45
75
44
54
5
62
3390
151
261
121
7 x M8 x 50
41
0.74
84879059
61551148
61551148
Steel
Steel
T = transmittable torque ...
48
80
56
64
4
72
3920
159
161
96
8 x M8 x 55
41
1.30
84879059
61551150
61551150
Steel
Steel
T = transmittable torque ...
50
80
56
64
4
72
4110
163
156
97
8 x M8 x 55
41
1.26
84879059
61551155
61551155
Steel
Steel
T = transmittable torque ...
55
85
56
64
4
72
4370
164
137
89
8 x M8 x 55
41
1.36
84879059
61551160
61551160
Steel
Steel
T = transmittable torque ...
60
90
56
64
4
72
6320
211
167
111
10 x M8 x 55
41
1.46
84879059
61551165
61551165
Steel
Steel
T = transmittable torque ...
65
95
56
64
4
72
7100
217
160
109
10 x M8 x 55
41
1.55
84879059
61551170
61551170
Steel
Steel
T = transmittable torque ...
70
110
70
78
5
88
11730
314
184
117
10 x M10 x 60
83
2.90
84879059
61551175
61551175
Steel
Steel
T = transmittable torque ...
75
115
70
78
5
88
11900
340
159
104
10 x M10 x 60
83
3.00
84879059
61551180
61551180
Steel
Steel
T = transmittable torque ...
80
120
70
78
5
88
16400
392
196
130
12 x M10 x 60
83
3.30
84879059
61551185
61551185
Steel
Steel
T = transmittable torque ...
85
125
70
78
5
88
16600
400
175
119
12 x M10 x 60
83
3.40
84879059
61551190
61551190
Steel
Steel
T = transmittable torque ...
90
130
70
78
5
88
18000
400
169
116
12 x M10 x 60
83
3.50
84879059
61551195
61551195
Steel
Steel
T = transmittable torque ...
95
135
70
78
5
88
19000
412
160
112
12 x M10 x 60
83
3.70
84879059
61551200
61551200
Steel
Steel
T = transmittable torque ...
100
145
90
100
6
112
27900
559
165
113
12 x M12 x 80
145
5.50
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성