lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPB-MSD-N-RF - Clamping Bushes MSD-N, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Bushes MSD and MSD-N
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannbuchsen_msd_msd-n/spannbuchse_msd-n.prj},{NB=61599325},{ARTNR=61599325},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4568 (V4A)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=25},{DD=34},{D1=49},{L=43},{L1=27},{L2=46},{T=210},{FAX=16.8},{SCHR=7xM5},{TA=4.5},{J=0.071},{GEW=0.19},{PPATH=spannbuchse_msd-n_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
SCHR
Screws DIN 933 - A4 / Number x Size
[mm]
TA
TA - required fastening torque for the screws
[Nm]
J
Moment of Inertia
[kgm² * 10¯³]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61599315
61599315
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
15
23
38
30
17
34
45
6.0
4xM5
4.5
0.018
0.10
84879059
61599320
61599320
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
20
28
45
37
22
41
100
10.0
5xM5
4.5
0.046
0.16
84879059
61599325
61599325
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
25
34
49
43
27
46
210
16.8
7xM5
4.5
0.071
0.19
84879059
61599330
61599330
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
30
41
57
47
32
51
350
23.3
7xM5
4.5
0.142
0.29
84879059
61599340
61599340
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
40
53
70
63
43
67
750
37.5
9xM5
4.5
0.441
0.55
84879059
61599350
61599350
Stainless Steel
Stainless steel 1.4568 (1...
T = transmittable torque ...
50
65
83
76
53
80
1550
62.0
9xM6
7.8
1.045
0.86
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성