Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 7979-ZYL-STIFT-IG - Parallel Pins with Internal Thread according to DIN 7979 (DIN EN ISO 8735), Steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/zyl-stift_din_7979.prj},{NB=61851080},{ARTNR=61851080},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl, gehärtet und geschliffen},{D1=10},{L=80},{D2=M6},{T1=10},{T2=16},{GEW=46.490},{DD2=6},{KD2=5.0},{A2=1.2},{C1=1.00},{C2=3.00},{R=10.00},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L
l
[mm]
D2
d2
[mm]
T1
t1
[mm]
T2
t2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61850410
61850410
Steel
Steel, hardened and groun...
4
10
M2-M3
6
7
0.678
73182900
61850412
61850412
Steel
Steel, hardened and groun...
4
12
M2-M3
6
7
0.876
73182900
61850414
61850414
Steel
Steel, hardened and groun...
4
14
M2-M3
6
7
1.073
73182900
61850416
61850416
Steel
Steel, hardened and groun...
4
16
M2-M3
6
7
1.270
73182900
61850418
61850418
Steel
Steel, hardened and groun...
4
18
M2-M3
6
7
1.468
73182900
61850420
61850420
Steel
Steel, hardened and groun...
4
20
M2-M3
6
7
1.665
73182900
61850424
61850424
Steel
Steel, hardened and groun...
4
24
M2-M3
6
7
2.060
73182900
61850516
61850516
Steel
Steel, hardened and groun...
5
16
M3
6
7
2.158
73182900
61850520
61850520
Steel
Steel, hardened and groun...
5
20
M3
6
7
2.775
73182900
61850524
61850524
Steel
Steel, hardened and groun...
5
24
M3
6
7
3.391
73182900
61850528
61850528
Steel
Steel, hardened and groun...
5
28
M3
6
7
4.008
73182900
61850532
61850532
Steel
Steel, hardened and groun...
5
32
M3
6
7
4.624
73182900
61850536
61850536
Steel
Steel, hardened and groun...
5
36
M3
6
7
5.241
73182900
61850540
61850540
Steel
Steel, hardened and groun...
5
40
M3
6
7
5.857
73182900
61850545
61850545
Steel
Steel, hardened and groun...
5
45
M3
6
7
6.628
73182900
61850616
61850616
Steel
Steel, hardened and groun...
6
16
M4
6
10
2.771
73182900
61850618
61850618
Steel
Steel, hardened and groun...
6
18
M4
6
10
3.215
73182900
61850620
61850620
Steel
Steel, hardened and groun...
6
20
M4
6
10
3.659
73182900
61850624
61850624
Steel
Steel, hardened and groun...
6
24
M4
6
10
4.547
73182900
61850628
61850628
Steel
Steel, hardened and groun...
6
28
M4
6
10
5.435
73182900
61850632
61850632
Steel
Steel, hardened and groun...
6
32
M4
6
10
6.323
73182900
61850636
61850636
Steel
Steel, hardened and groun...
6
36
M4
6
10
7.210
73182900
61850640
61850640
Steel
Steel, hardened and groun...
6
40
M4
6
10
8.098
73182900
61850645
61850645
Steel
Steel, hardened and groun...
6
45
M4
6
10
9.208
73182900
61850650
61850650
Steel
Steel, hardened and groun...
6
50
M4
6
10
10.320
73182900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성