lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 976-1-A-RH-V4A - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), Stainless V4A, Lenght 1m and 2m, Right-Handed
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Metric Threaded Bars
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/gewindestangen_metrisch/gewst_din976-1_v4a.prj},{NB=65099420-M20x1000},{ARTNR=65099420},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei V4A},{AUSF=DIN 976-1, Form A, rechtsgängig},{G=M20},{P=2.50},{L=1000},{GEW=2.080},{TYP=2},{GG=20},{CTN=73181535}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
G
Thread
[mm]
P
Slope P
[mm]
L
Length L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65099403
65099403
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M3
0.50
1000
0.043
73181535
65099404
65099404
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M4
0.70
1000
0.078
73181535
65099405
65099405
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M5
0.80
1000
0.124
73181535
65099406
65099406
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M6
1.00
1000
1.770
73181535
65099408
65099408
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M8
1.25
1000
0.319
73181535
65099410
65099410
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M10
1.50
1000
0.502
73181535
65099412
65099412
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M12
1.75
1000
0.728
73181535
65099416
65099416
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M16
2.00
1000
1.330
73181535
65099420
65099420
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M20
2.50
1000
2.080
73181535
65099424
65099424
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M24
3.00
1000
3.000
73181535
65099430
65099430
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M30
3.50
1000
4.740
73181535
65099508
65099508
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M8
1.25
2000
0.638
73181535
65099510
65099510
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M10
1.50
2000
1.004
73181535
65099512
65099512
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M12
1.75
2000
1.456
73181535
65099516
65099516
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M16
2.00
2000
2.660
73181535
65099520
65099520
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M20
2.50
2000
4.160
73181535
65099524
65099524
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M24
3.00
2000
6.000
73181535
65099530
65099530
Stainless steel
Stainless Steel V4A
DIN 976-1, form A, right-...
M30
3.50
2000
9.490
73181535
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성