lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 472-SR-RF - Retaining Rings DIN 472 for boreholes, Material stainless steel 1.4122
MÄDLER
Drive Element
Linear Motion
Equipment
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/zubehoer/sring_din472_rf.prj},{NB=61799632},{ARTNR=61799632},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4122},{ND=32},{S=1.20},{D3=34.4},{A=5.4},{B=3.2},{D5=2.5},{GEW=0.221},{TYP=1},{D2=33.7},{D4=20.6},{AB=13.20},{AB1=1.250},{AB2=1.250},{W=53.356},{R1=2.50},{R2=3.00},{R3=0.80},{ID=30.00},{B1=13.150},{B2=8.732},{B3=1.562},{B4=8.200},{AA=0.000},{KD=0.000},{KL=0.000},{CTN=73182100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ND
Nominal-Ø d1 - bore
[mm]
S
s
[mm]
D3
d3
[mm]
A
a
[mm]
B
b
[mm]
D5
d5
[mm]
GEW
Weight per 100 pieces
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61799608
61799608
Stainless steel
Stainless steel 1.4122
8
0.80
8.7
2.4
1.1
1.0
0.010
73182100
61799610
61799610
Stainless steel
Stainless steel 1.4122
10
1.00
10.8
3.2
1.4
1.2
0.026
73182100
61799611
61799611
Stainless steel
Stainless steel 1.4122
11
1.00
11.8
3.3
1.5
1.2
0.031
73182100
61799612
61799612
Stainless steel
Stainless steel 1.4122
12
1.00
13.0
3.4
1.7
1.5
0.037
73182100
61799613
61799613
Stainless steel
Stainless steel 1.4122
13
1.00
14.1
3.6
1.8
1.5
0.042
73182100
61799614
61799614
Stainless steel
Stainless steel 1.4122
14
1.00
15.1
3.7
1.8
1.7
0.052
73182100
61799615
61799615
Stainless steel
Stainless steel 1.4122
15
1.00
16.2
3.7
2.0
1.7
0.056
73182100
61799616
61799616
Stainless steel
Stainless steel 1.4122
16
1.00
17.3
3.8
2.0
1.7
0.060
73182100
61799617
61799617
Stainless steel
Stainless steel 1.4122
17
1.00
18.3
3.9
2.1
1.7
0.065
73182100
61799618
61799618
Stainless steel
Stainless steel 1.4122
18
1.00
19.5
4.1
2.2
2.0
0.074
73182100
61799619
61799619
Stainless steel
Stainless steel 1.4122
19
1.00
20.5
4.1
2.2
2.0
0.073
73182100
61799620
61799620
Stainless steel
Stainless steel 1.4122
20
1.00
21.5
4.1
2.3
2.0
0.090
73182100
61799621
61799621
Stainless steel
Stainless steel 1.4122
21
1.00
22.5
4.2
2.4
2.0
0.100
73182100
61799622
61799622
Stainless steel
Stainless steel 1.4122
22
1.00
23.5
4.2
2.5
2.0
0.110
73182100
61799624
61799624
Stainless steel
Stainless steel 1.4122
24
1.20
25.9
4.3
2.6
2.0
0.142
73182100
61799625
61799625
Stainless steel
Stainless steel 1.4122
25
1.20
26.9
4.5
2.7
2.0
0.150
73182100
61799626
61799626
Stainless steel
Stainless steel 1.4122
26
1.20
27.9
4.7
2.8
2.0
0.160
73182100
61799628
61799628
Stainless steel
Stainless steel 1.4122
28
1.20
30.1
4.8
2.9
2.0
0.180
73182100
61799630
61799630
Stainless steel
Stainless steel 1.4122
30
1.20
32.1
4.8
3.0
2.0
0.206
73182100
61799632
61799632
Stainless steel
Stainless steel 1.4122
32
1.20
34.4
5.4
3.2
2.5
0.221
73182100
61799635
61799635
Stainless steel
Stainless steel 1.4122
35
1.50
37.8
5.4
3.4
2.5
0.354
73182100
61799637
61799637
Stainless steel
Stainless steel 1.4122
37
1.50
39.8
5.5
3.6
2.5
0.374
73182100
61799638
61799638
Stainless steel
Stainless steel 1.4122
38
1.50
40.8
5.5
3.7
2.5
0.390
73182100
61799640
61799640
Stainless steel
Stainless steel 1.4122
40
1.75
43.5
5.8
3.9
2.5
0.470
73182100
61799642
61799642
Stainless steel
Stainless steel 1.4122
42
1.75
45.5
5.9
4.1
2.5
0.540
73182100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성