Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WB-GWLE-AL - Shaft Block GWLE universal use, European Dimensions
MÄDLER
Drive Element
Linear Motion
Shaft Blocks
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenboecke/wellenbock_gwle.prj},{NB=64640720},{ARTNR=64640720},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Wellenbock: Stranggepresstes Aluminium, Klemmschraube: Stahl 8.8, verzinkt},{AUSF=Universal Wellenbock GWLE, europäische Maßreihe},{DA=20},{A=20},{H=30},{H2=50},{H4=8.0},{J=45},{L=60},{L1=30},{L2=32},{N1=5.5},{SCHR=M4x16},{SW=3.0},{GEW=70},{XB1=1.0},{XSL=16},{XSK=6.5},{XSKL=4},{XSD=4},{PPATH=gwle_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H
H ±0.02
[mm]
H2
[mm]
H4
[mm]
J
[mm]
L
[mm]
L1
L1 ±0.05
[mm]
L2
[mm]
N1
[mm]
SCHR
Clamp screw DIN 912
ⁿ/ₐ
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640708
64640708
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
8
10
15
27
5.0
25
32
16
16
4.5
M3x12
2.5
24
84879090
64640712
64640712
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
12
12
20
35
5.5
32
42
21
20
5.5
M4x12
3.0
30
84879090
64640716
64640716
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
16
16
25
42
6.5
40
50
25
26
5.5
M4x12
3.0
40
84879090
64640720
64640720
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
20
20
30
50
8.0
45
60
30
32
5.5
M4x16
3.0
70
84879090
64640725
64640725
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
25
25
35
58
9.0
60
74
37
38
6.6
M5x20
4.0
130
84879090
64640730
64640730
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
30
28
40
68
10.0
68
84
42
45
9.0
M6x30
5.0
180
84879090
64640740
64640740
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
40
32
50
86
12.0
86
108
54
56
11.0
M8x45
6.0
420
84879090
64640750
64640750
Aluminium
Shaft block: Extruded alu...
Universal Shaft Block GWL...
50
40
60
100
14.0
108
130
65
80
11.0
M8x50
6.0
750
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성