lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DUO-WB-GWD-3 AL - Precision Double Shaft Blocks GWD-3 ISO Series 3, Material Aluminium
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Shaft Blocks ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/wellenboecke_iso_3/pr-duo-wb_gwd-3.prj},{NB=64642002},{ARTNR=64642002},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Stranggepresstes Aluminium},{AUSF=Robuste Ausführung zur Befestigung von Führungswellen, passend zu Quadro-Linearlagereinheiten KGQ-3 der ISO-Reihe 3},{DA=20},{A=20},{H=25},{H1=46},{H2=32.5},{J=108},{L=130},{L1=72},{N=11.0},{GEW=250},{DS=18},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
A
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
J
J ±0.02
[mm]
L
[mm]
L1
[mm]
N
N* - For cylindrical screws with Allen screw according to DIN 912 or ISO 4762
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64641202
64641202
Aluminium
Extruded aluminium
Robust design to attach t...
12
14
18
32
23.5
70
85
42
6.6
90
84879090
64641602
64641602
Aluminium
Extruded aluminium
Robust design to attach t...
16
18
20
37
26.5
82
100
54
9.0
140
84879090
64642002
64642002
Aluminium
Extruded aluminium
Robust design to attach t...
20
20
25
46
32.5
108
130
72
11.0
250
84879090
64642502
64642502
Aluminium
Extruded aluminium
Robust design to attach t...
25
25
30
56
40.0
132
160
88
13.5
470
84879090
64643002
64643002
Aluminium
Extruded aluminium
Robust design to attach t...
30
25
35
64
48.0
150
180
96
13.5
620
84879090
64644002
64644002
Aluminium
Extruded aluminium
Robust design to attach t...
40
30
44
80
59.0
190
230
122
17.5
1150
84879090
64645002
64645002
Aluminium
Extruded aluminium
Robust design to attach t...
50
30
52
96
75.0
240
280
152
17.5
1700
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성