lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_ucfl.prj},{NB=62612500},{ARTNR=62612500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Gehäuse: Grauguss, Lagereinsatz: Wälzlagerstahl, Schmierung: Wälzlagerfett},{BZ=UCFL 205},{D=25},{A=130},{B=68},{E=99.0},{I=16.0},{G=13.0},{L=27.0},{S=16},{ZUC=35.8},{NUC=14.3},{LTD=10.8},{LTS=7.0},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl},{GEW=0.60},{TN=geh_k-fll_ucfl_205},{TYP=1},{TYP1=1},{TYP2=1},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=0.50},{BD=11.70},{BB=31},{WN=3.4},{R=1.15},{DFV=60.0},{TDFV=2.50},{DFR1=61.2},{TDFR1=6.5},{DFR2=57.2},{TDFR2=1.00},{LD=52},{LBE=17},{PPATH=k-fll_ucfl_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
B
b
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
ZUC
Z uc
[mm]
NUC
n uc
[mm]
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
[kN]
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
[kN]
HW
Note
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62611200
62611200
Grauguss
Housing: Grey cast iron, ...
UCFL 201
12
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
9.9
6.2
The axial load rating is ...
0.48
84832000
62611500
62611500
Grauguss
Housing: Grey cast iron, ...
UCFL 202
15
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
9.9
6.2
The axial load rating is ...
0.48
84832000
62611700
62611700
Grauguss
Housing: Grey cast iron, ...
UCFL 203
17
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
9.9
6.2
The axial load rating is ...
0.48
84832000
62612000
62612000
Grauguss
Housing: Grey cast iron, ...
UCFL 204
20
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
9.9
6.2
The axial load rating is ...
0.45
84832000
62612500
62612500
Grauguss
Housing: Grey cast iron, ...
UCFL 205
25
130
68
99.0
16.0
13.0
27.0
16
35.8
14.3
10.8
7.0
The axial load rating is ...
0.60
84832000
62613000
62613000
Grauguss
Housing: Grey cast iron, ...
UCFL 206
30
148
80
117.0
18.0
13.0
31.0
16
40.2
15.9
15.1
10.0
The axial load rating is ...
0.90
84832000
62613500
62613500
Grauguss
Housing: Grey cast iron, ...
UCFL 207
35
161
90
130.0
19.0
15.0
34.0
16
44.4
17.5
19.9
13.7
The axial load rating is ...
1.20
84832000
62614000
62614000
Grauguss
Housing: Grey cast iron, ...
UCFL 208
40
175
100
144.0
21.0
15.0
36.0
16
51.2
19.0
22.6
15.7
The axial load rating is ...
1.60
84832000
62614500
62614500
Grauguss
Housing: Grey cast iron, ...
UCFL 209
45
188
108
148.0
22.0
16.0
38.0
19
52.2
19.0
25.2
17.8
The axial load rating is ...
1.90
84832000
62615000
62615000
Grauguss
Housing: Grey cast iron, ...
UCFL 210
50
197
115
157.0
22.0
16.0
40.0
19
54.6
19.0
27.1
19.7
The axial load rating is ...
2.20
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성