lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-SSUCF-RF - Ball Flange Bearings SSUCF, Stainless steel
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_ssucf.prj},{NB=62699025},{ARTNR=62699025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4301 (X5CrNi18-10), Lagereinsatz: Edelstahl 1.4125 ((X105CrMo17, Schmierung: Lebensmittelfett FM 222 },{BZ=SSUCF 205},{D=25},{A=95},{E=70.0},{I=16.0},{G=14.0},{L=27.0},{S=12},{ZUC=35.8},{NUC=14.3},{LTD=14.0},{LTS=7.9},{GEW=1.02},{TN=geh_k-fll_ssucf_205},{TYP=2},{TYP1=2},{TYP2=2},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=1.40},{BD=12.05},{B=25},{ADN=80.5},{WN=7},{R=3.5},{ASN=8.00},{DFV=60.0},{TDFV=2.50},{DFR1=70},{DFR2=52},{TDFR=3.75},{LD=52},{LBE=17},{PPATH=k-fll_ssucf_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
ZUC
Z uc
[mm]
NUC
n uc
[mm]
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
[kN]
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62699012
62699012
Stainless steel
Housing: Stainless steel ...
SSUCF 201
12
86
64.0
15.0
12.0
25.5
12
33.3
12.7
12.8
6.7
0.84
84832000
62699015
62699015
Stainless steel
Housing: Stainless steel ...
SSUCF 202
15
86
64.0
15.0
12.0
25.5
12
33.3
12.7
12.8
6.7
0.85
84832000
62699017
62699017
Stainless steel
Housing: Stainless steel ...
SSUCF 203
17
86
64.0
15.0
12.0
25.5
12
33.3
12.7
12.8
6.7
0.81
84832000
62699020
62699020
Stainless steel
Housing: Stainless steel ...
SSUCF 204
20
86
64.0
15.0
12.0
25.5
12
33.3
12.7
12.8
6.7
0.79
84832000
62699025
62699025
Stainless steel
Housing: Stainless steel ...
SSUCF 205
25
95
70.0
16.0
14.0
27.0
12
35.8
14.3
14.0
7.9
1.02
84832000
62699030
62699030
Stainless steel
Housing: Stainless steel ...
SSUCF 206
30
108
83.0
18.0
14.3
31.0
12
40.2
15.9
19.5
11.3
1.42
84832000
62699035
62699035
Stainless steel
Housing: Stainless steel ...
SSUCF 207
35
117
92.0
19.0
15.5
34.0
14
44.4
17.5
25.7
15.3
1.98
84832000
62699040
62699040
Stainless steel
Housing: Stainless steel ...
SSUCF 208
40
130
102.0
21.0
15.5
36.0
16
51.2
19.0
29.5
18.2
2.55
84832000
62699045
62699045
Stainless steel
Housing: Stainless steel ...
SSUCF 209
45
137
105.0
22.0
17.5
38.0
16
52.2
19.0
31.7
20.7
3.00
84832000
62699050
62699050
Stainless steel
Housing: Stainless steel ...
SSUCF 210
50
143
111.0
22.0
17.8
40.0
16
54.6
19.0
35.1
23.2
3.29
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성