Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-ST-MN - Rigid Coupling TR, Steel C45 black oxide finish, with Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
Rigid Coupling TR
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/starre_k_tr/starre-kpl_tr_st_mn.prj},{NB=60021500},{ARTNR=60021500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45, brüniert},{HW=Passfedernut DIN 6885/1, Toleranz P9.},{AUSF=mit Passfedernut},{DM=32.0},{D=15},{A=34},{L=50},{K=5},{SCHR=M6},{TA=7.20},{GEW=266},{SS=6},{NUTB=5},{NUTH=2.3},{BA=26},{TN=st_k_tr_st_mn_15},{TYP=32},{PPATH=starre_kpl_tr_st_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note 1
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T** - For couplings with keyway: calculations based on feather-key connection
[Nm]
D
d
[mm]
A
[mm]
L
[mm]
K
[mm]
SCHR
Screws DIN 916
ⁿ/ₐ
TA
Fastening Torque TA
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60020600
60020600
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
4.0
6
18
30
2
M4
2.20
47
84836080
60020800
60020800
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
8.0
8
24
35
2
M4
2.20
102
84836080
60021000
60021000
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
12.0
10
29
45
3
M5
4.00
185
84836080
60021200
60021200
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
17.0
12
29
45
4
M6
7.20
180
84836080
60021400
60021400
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
30.0
14
34
50
5
M6
7.20
272
84836080
60021500
60021500
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
32.0
15
34
50
5
M6
7.20
266
84836080
60021600
60021600
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
35.0
16
34
50
5
M6
7.20
261
84836080
60022000
60022000
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
70.0
20
42
65
6
M6
7.20
518
84836080
60022500
60022500
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
135.0
25
45
75
8
M8
17.00
623
84836080
60023000
60023000
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
155.0
30
53
83
8
M8
17.00
920
84836080
60023500
60023500
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
230.0
35
67
95
10
M8
17.00
1880
84836080
60024000
60024000
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
310.0
40
77
108
12
M10
33.00
2710
84836080
60025000
60025000
Stahl brüniert
Steel C45, black oxide fi...
* Feather Key Groove DIN ...
with keyway
490.0
50
85
124
14
M10
33.00
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성