Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-RF-ON - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), without Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
Rigid Coupling TR
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/starre_k_tr/starre-kpl_tr_rf_on.prj},{NB=60099115},{ARTNR=60099115},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=Bei Ausführung ohne Passfeder-Verbindung ist das übertragbare Drehmoment T geringer und abhängig von der Eindringtiefe der Stellschrauben in die Welle.},{AUSF=ohne Passfedernut},{DM=22.0},{D=15},{A=34},{L=50},{K=5},{SCHR=M6},{TA=5.80},{GEW=266},{SS=6},{NUTB=0},{NUTH=0.0},{BA=26},{TN=st_k_tr_rf_on_15},{TYP=19},{PPATH=starre_kpl_tr_rf_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note 1
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T** - For couplings with keyway: calculations based on feather-key connection
[Nm]
D
d
[mm]
A
[mm]
L
[mm]
K
[mm]
SCHR
Screws DIN 916
ⁿ/ₐ
TA
Fastening Torque TA
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60099106
60099106
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
2.7
6
18
30
2
M4
1.76
47
84836080
60099108
60099108
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
5.4
8
24
35
2
M4
1.76
102
84836080
60099110
60099110
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
8.1
10
29
45
3
M5
3.20
185
84836080
60099112
60099112
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
12.0
12
29
45
4
M6
5.80
180
84836080
60099114
60099114
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
20.0
14
34
50
5
M6
5.80
272
84836080
60099115
60099115
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
22.0
15
34
50
5
M6
5.80
266
84836080
60099116
60099116
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
24.0
16
34
50
5
M6
5.80
261
84836080
60099120
60099120
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
47.0
20
42
65
6
M6
5.80
518
84836080
60099125
60099125
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
91.0
25
45
75
8
M8
13.60
623
84836080
60099130
60099130
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
105.0
30
53
83
8
M8
13.60
920
84836080
60099135
60099135
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
155.0
35
67
95
10
M8
13.60
1880
84836080
60099140
60099140
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
210.0
40
77
108
12
M10
26.40
2710
84836080
60099150
60099150
Edelstahl
Stainless steel 1.4305 (A...
For couplings without key...
without keyway
340.0
50
85
124
14
M10
26.40
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성