lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-RF-MN - Rigid Coupling TR, Stainless Steel 1.4305 (AISI 303), with Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
Rigid Coupling TR
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/starre_k_tr/starre-kpl_tr_rf_mn.prj},{NB=60099215},{ARTNR=60099215},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=Passfedernut DIN 6885/1, Toleranz P9.},{AUSF=mit Passfedernut},{DM=22.0},{D=15},{A=34},{L=50},{K=5},{SCHR=M6},{TA=5.80},{GEW=266},{SS=6},{NUTB=5},{NUTH=2.3},{BA=26},{TN=st_k_tr_rf_mn_15},{TYP=45},{PPATH=starre_kpl_tr_rf_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note 1
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T** - For couplings with keyway: calculations based on feather-key connection
[Nm]
D
d
[mm]
A
[mm]
L
[mm]
K
[mm]
SCHR
Screws DIN 916
ⁿ/ₐ
TA
Fastening Torque TA
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60099206
60099206
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
2.7
6
18
30
2
M4
1.76
47
84836080
60099208
60099208
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
5.4
8
24
35
2
M4
1.76
102
84836080
60099210
60099210
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
8.1
10
29
45
3
M5
3.20
185
84836080
60099212
60099212
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
12.0
12
29
45
4
M6
5.80
180
84836080
60099214
60099214
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
20.0
14
34
50
5
M6
5.80
272
84836080
60099215
60099215
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
22.0
15
34
50
5
M6
5.80
266
84836080
60099216
60099216
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
24.0
16
34
50
5
M6
5.80
261
84836080
60099220
60099220
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
47.0
20
42
65
6
M6
5.80
518
84836080
60099225
60099225
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
91.0
25
45
75
8
M8
13.60
623
84836080
60099230
60099230
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
105.0
30
53
83
8
M8
13.60
920
84836080
60099235
60099235
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
155.0
35
67
95
10
M8
13.60
1880
84836080
60099240
60099240
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
210.0
40
77
108
12
M10
26.40
2710
84836080
60099250
60099250
Edelstahl
Stainless steel 1.4305 (A...
* Feather Key Groove DIN ...
with keyway
340.0
50
85
124
14
M10
26.40
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성