lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RN-FAK-KLNA - Sliding Hubs FA-K as Torque Limiters, with Clamp Hub
MÄDLER
Drive Element
Couplings
Sliding Hubs
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/rutschnaben/rutschnabe_fak.prj},{NB=61211100},{DZ=6600},{VB=10},{MAXB=25},{D=58},{B=26.0},{D1H8=40},{BMIN=3},{BMAX=8},{BUMIN=8},{BUMAX=13},{S=3.0},{L=55},{GEW=0.6},{GLK=10},{A=19},{GEW1=10},{GEW2=10},{F=1},{F2=0.50},{G=35},{GT=18.0},{SW=30.8},{SWL=26.0},{ET=20.5},{ED=1.4},{EL=52.0},{ZSA=9.0},{ZSD=16.4},{SDN=8},{SDM=4},{BA=19.0},{BH=10},{L1=32.0},{HDR=7.0},{TDR=4.5},{D2=40.8},{T1DR=0.7},{DAB=40},{DIB=35},{HB=14},{DI2=55.0},{S2=3.1},{B2=3.1},{D3=38.5},{D4=53.0},{S3=1.3},{D5=53.9},{S4=6.4},{GA=4.5},{D6=4.2},{LK=45.0},{D7=53.9},{DHH13=9.0},{ARTNR7=61211100},{CTN=84836080},{X001=7},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl, verzinkt und passiviert},{DX=10},{BT=Vorbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
FD1
Torque range with 1 Spring 1) - With one disc spring (standard version)
[Nm]
FD2
Torque range with 2 Springs 2) - With second disc spring (order separately)
[Nm]
DZ
max. Speed
[1/min]
VB
d - pilot bore
[mm]
MAXB
d - max. Bore
[mm]
D
[mm]
B
[mm]
D1H8
d1 - H8 / Bore of Sprocket
[mm]
BMIN
b min.
[mm]
BMAX
b max.
[mm]
BUMIN
Bush length min.
[mm]
BUMAX
Bush length max.
[mm]
S
s
[mm]
L
[mm]
SCHR
Screws Z x M
ⁿ/ₐ
GEW
Weight
[kg]
R
R - Clamp Screw Dimensions
[mm]
GG
G - Clamp Screw Dimensions
[mm]
TA
TA - Fastening Torque Clamp Screw
[Nm]
GLK
lk - Clamp Screw Dimensions
[mm]
A
a - Clamp Screw Dimensions
[mm]
ARTNR1
Product No. Friction Disc 1) - 2 pieces required
ⁿ/ₐ
GEW1
Weight friction disc
[g]
ARTNR2
Product No. Disc Spring
ⁿ/ₐ
GEW2
Weight Spring disk
[g]
CTN
Customs tariff number
ⁿ/ₐ
61211010
61211010
Steel, zinc-plated
Steel, zinc-plated and ch...
0
2 - 10
4 - 20
8500
10
22
45
21.5
35
2
6
6
10
2.5
46
6xM4
0.3
50
M6
16
8
0
61210011
3
61210012
5
84836080
61211100
61211100
Steel, zinc-plated
Steel, zinc-plated and ch...
01
5 - 35
10 - 70
6600
10
25
58
26.0
40
3
8
8
13
3.0
55
6xM4
0.6
62
M8
41
10
19
61210101
10
61210102
10
84836080
61211110
61211110
Steel, zinc-plated
Steel, zinc-plated and ch...
1
20 - 75
40 - 150
5600
18
28
68
30.0
44
3
10
8
15
3.0
65
6xM5
0.9
74
M10
83
12
22
61210111
13
61210112
20
84836080
61211200
61211200
Steel, zinc-plated
Steel, zinc-plated and ch...
2
25 - 140
50 - 280
4300
18
40
88
34.0
58
4
12
9
17
3.0
72
6xM6
1.8
93
M12
145
14
30
61210201
21
61210202
40
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성