Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RN FA-DMB - Sliding Hubs FA
MÄDLER
Drive Element
Couplings
Sliding Hubs
Sliding Hubs FA as Torque Limiters for Chain-, Gear- and Belt Drive-wheels
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/rutschnaben/rn_fa/rutschnabe_fa.prj},{NB=61210200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl, verzinkt und passiviert},{BG=2},{DX=14.0},{BT=Vorbohrung},{FD1=25 - 140},{FD2=50 - 280},{DZ=4300},{VB=14.0},{DMAX=35},{D=88},{DN=58},{B=19.0},{D1H8=58},{BMIN=4},{BMAX=12},{BUMIN=9.0},{BUMAX=17.0},{S=3.0},{L=57},{SCHR=6xM6},{GEW=1,8},{ARTNR1=61210201},{GEW1=21},{ARTNR2=61210202},{GEW2=40},{GW=52},{DNL=10.0},{SW=47.0},{SWL=34.0},{G=6},{M=6},{MK=4.77},{ML=8},{DZMIN=2.75},{DZMAX=3.00},{SS=3.00},{T=2.0},{GG=90},{ARTNR7=61210200},{TN=rn_fa_gr-koerper_gr_2},{PPATH=rut-nabe_fa_sbl.prj},{CTN=84836080},{VERX=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
[mm]
FD1
Torque range 1 Spring 1)
[Nm]
FD2
Torque range 2 Springs 2)
[Nm]
DZ
max. Speed
[1/min]
VB
d - pilot bore
[mm]
DMAX
d max.
[mm]
D
[mm]
DN
[mm]
B
[mm]
D1H8
d1 - H8
[mm]
BMIN
b - min. width
[mm]
BMAX
b - max. width
[mm]
BUMIN
Bush length min.
[mm]
BUMAX
Bush length max.
[mm]
S
s
[mm]
L
[mm]
SCHR
Screws Z x M
[mm]
GEW
Weight pre-drilled
[kg]
ARTNR1
Product No. Friction Disc 1) - 2 pieces required
ⁿ/ₐ
GEW1
Weight friction disc
[g]
ARTNR2
Product No. Disc Spring
ⁿ/ₐ
GEW2
Weight Spring disk
[g]
CTN
Customs tariff number
ⁿ/ₐ
61210000
61210000
Steel, zinc-plated
Steel, zinc-plated and ch...
00
0,5 - 5
1 - 10
10000
3.7
10
30
0
8.5
21
4
6
2.2
4.2
2.5
31
3xM4
0,1
61210001
2
61210002
5
84836080
61210010
61210010
Steel, zinc-plated
Steel, zinc-plated and ch...
0
2 - 10
4 - 20
8500
5.7
20
45
0
8.5
35
2
6
6.0
10.0
2.5
33
6xM4
0,3
61210011
3
61210012
5
84836080
61210100
61210100
Steel, zinc-plated
Steel, zinc-plated and ch...
01
5 - 35
10 - 70
6600
10.0
22
58
40
16.0
40
3
8
8.0
13.0
3.0
45
6xM4
0,6
61210101
10
61210102
10
84836080
61210110
61210110
Steel, zinc-plated
Steel, zinc-plated and ch...
1
20 - 75
40 - 150
5600
10.0
25
68
45
17.0
44
3
10
8.0
15.0
3.0
52
6xM5
0,9
61210111
13
61210112
20
84836080
61210200
61210200
Steel, zinc-plated
Steel, zinc-plated and ch...
2
25 - 140
50 - 280
4300
14.0
35
88
58
19.0
58
4
12
9.0
17.0
3.0
57
6xM6
1,8
61210201
21
61210202
40
84836080
61210300
61210300
Steel, zinc-plated
Steel, zinc-plated and ch...
3
50 - 300
100 - 600
3300
18.0
45
115
75
21.0
72
5
15
11.0
21.5
4.0
68
6xM8
3,4
61210301
51
61210302
100
84836080
61210400
61210400
Steel, zinc-plated
Steel, zinc-plated and ch...
4
90 - 600
180 - 1200
2700
24.0
55
140
90
23.0
85
6
18
12.0
24.5
4.0
78
6xM8
5,5
61210401
79
61210402
200
84836080
61210500
61210500
Steel, zinc-plated
Steel, zinc-plated and ch...
5
280 - 800
800 - 1600
2200
28.0
65
170
102
29.0
98
8
20
16.0
28.0
5.0
92
6xM8
8,8
61210501
157
61210502
400
84836080
61210600
61210600
Steel, zinc-plated
Steel, zinc-plated and ch...
6
300 - 1200
600 - 2400
1900
38.0
80
200
120
31.0
116
8
23
16.0
31.0
5.0
102
8xM20
14,0
61210601
216
61210602 2)
320
84836080
61210700
61210700
Steel, zinc-plated
Steel, zinc-plated and ch...
7
600 - 2200
1200 - 4400
1600
45.0
100
240
150
33.0
144
8
25
16.0
33.0
5.0
113
12xM20
22,6
61210701
250
61210702 3)
480
84836080
61210800
61210800
Steel, zinc-plated
Steel, zinc-plated and ch...
8
900 - 3400
1800 - 6800
1300
58.0
120
285
180
35.0
170
8
25
16.0
33.0
5.0
115
16xM20
33,6
61210801
400
61210802 4)
640
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성