lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-GA - Shaft Collars, Clamp Collars, Double-Split - Type GA, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_ausf_ga.prj},{NB=62345000GA},{ARTNR=62345000GA},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{D1=50},{D2=82},{R=84.2},{B=19},{SDIN912=M8 x 25},{M=66.0},{G=M8},{GEW=449},{GG=8},{A=34.0},{T=9.0},{H=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{TN=get_klr_typ_ga_ob_st_50},{PPATH=get_klr_typ_ga_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
WEBSHOP
Link Webshop
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
M
m
[mm]
G
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62341000GA
62341000GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
10
28
-
9
M3 x 10
19.0
M3
35
84839089
62341200GA
62341200GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
12
30
31.8
11
M4 x 12
21.0
M4
45
84839089
62341400GA
62341400GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
14
32
33.9
11
M4 x 14
23.0
M4
50
84839089
62341500GA
62341500GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
15
36
39.4
13
M5 x 16
25.5
M5
76
84839089
62341600GA
62341600GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
16
38
39.4
13
M5 x 16
27.0
M5
85
84839089
62341800GA
62341800GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
18
40
41.2
13
M5 x 16
29.0
M5
92
84839089
62342000GA
62342000GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
20
42
46.4
15
M6 x 16
31.0
M5
111
84839089
62342200GA
62342200GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
22
46
48.1
15
M6 x 16
34.0
M6
134
84839089
62342500GA
62342500GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
25
48
50.8
15
M6 x 16
36.5
M6
141
84839089
62342800GA
62342800GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
28
54
-
15
M6 x 16
41.0
M6
179
84839089
62343000GA
62343000GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
30
56
58.6
15
M6 x 18
43.0
M6
186
84839089
62343200GA
62343200GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
32
58
58.6
15
M6 x 18
45.0
M6
197
84839089
62343500GA
62343500GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
35
60
61.6
15
M6 x 18
47.5
M6
199
84839089
62343800GA
62343800GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
38
66
-
15
M6 x 18
52.0
M6
239
84839089
62344000GA
62344000GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
40
66
-
15
M6 x 18
53.0
M6
237
84839089
62344500GA
62344500GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
45
76
79.4
19
M8 x 25
60.5
M8
400
84839089
62345000GA
62345000GA
Product details / Catalog...
Steel, black oxide finish
Steel C45 black oxide fin...
50
82
84.2
19
M8 x 25
66.0
M8
449
84839089
62399410GA
62399410GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
10
28
-
9
M3 x 10
19.0
M3
35
84839089
62399412GA
62399412GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
12
30
31.8
11
M4 x 12
21.0
M4
45
84839089
62399414GA
62399414GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
14
32
33.9
11
M4 x 14
23.0
M4
50
84839089
62399415GA
62399415GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
15
36
39.4
13
M5 x 16
25.5
M5
76
84839089
62399416GA
62399416GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
16
38
39.4
13
M5 x 16
27.0
M5
85
84839089
62399418GA
62399418GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
18
40
41.2
13
M5 x 16
29.0
M5
92
84839089
62399420GA
62399420GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
20
42
46.4
15
M6 x 16
31.0
M5
111
84839089
62399422GA
62399422GA
Product details / Catalog...
Stainless steel
Stainless steel 1.4305 (A...
22
46
48.1
15
M6 x 16
34.0
M6
134
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성