Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRF-16B-1-C45 - Sprockets KRF, Teeth Hardened, Ready-to-install, ISO 16 B-1, Pitch 1“ x 17.02mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket KRF, finished
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenraeder_krf_fertigbearbeitet/krf_1x17-02mm.prj},{NB=10881845},{ARTNR=10881845},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 16 B-1},{AUSF=KRF - A / einbaufertig},{Z=18},{B=45},{DA=157.0},{D=146.28},{ND=100},{L=45},{K=14},{T2=3.8},{M=M12},{GEW=3.188},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{MM=12},{MK=10.11},{AGW=14.4},{BF=0},{DK=0},{TYP=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
[Artikelnummer]
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Bore B - H7
[mm]
DA
da
[mm]
D
d
[mm]
ND
[mm]
L
[mm]
K
K - H9
[mm]
T2
[mm]
M
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10881125
10881125
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
25
99.5
90.14
61
40
8
3.3
M6
1.124
84839089
10881128
10881128
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
28
99.5
90.14
61
40
8
3.3
M6
1.124
84839089
10881130
10881130
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
30
99.5
90.14
61
40
8
3.3
M6
1.060
84839089
10881132
10881132
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
32
99.5
90.14
61
40
10
3.3
M8
0.876
84839089
10881135
10881135
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
35
99.5
90.14
61
40
10
3.3
M8
0.876
84839089
10881138
10881138
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
38
99.5
90.14
65
40
10
3.3
M8
0.876
84839089
10881140
10881140
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
11
40
99.5
90.14
67
40
12
3.3
M10
0.882
84839089
10881142
10881142
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - B / Ready-to-instal...
11
42
99.5
90.14
69
40
12
3.3
M10
0.882
84839089
10881225
10881225
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
25
109.0
98.14
69
40
8
3.3
M6
1.418
84839089
10881228
10881228
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
28
109.0
98.14
69
40
8
3.3
M6
1.418
84839089
10881230
10881230
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
30
109.0
98.14
69
40
8
3.3
M6
1.350
84839089
10881232
10881232
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
32
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881235
10881235
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
35
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881238
10881238
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
38
109.0
98.14
69
40
10
3.3
M8
1.268
84839089
10881240
10881240
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
40
109.0
98.14
69
40
12
3.3
M10
1.166
84839089
10881242
10881242
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
12
42
109.0
98.14
69
40
12
3.3
M10
1.166
84839089
10881325
10881325
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
25
117.0
106.12
78
40
8
3.3
M6
1.588
84839089
10881328
10881328
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
28
117.0
106.12
78
40
8
3.3
M6
1.588
84839089
10881330
10881330
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
30
117.0
106.12
78
40
8
3.3
M6
1.626
84839089
10881332
10881332
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
32
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881335
10881335
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
35
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881338
10881338
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
38
117.0
106.12
78
40
10
3.3
M8
1.608
84839089
10881340
10881340
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
40
117.0
106.12
78
40
12
3.3
M10
1.506
84839089
10881342
10881342
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
42
117.0
106.12
78
40
12
3.3
M10
1.506
84839089
10881345
10881345
Steel
Steel C45, Teeth inductio...
ISO 16 B-1
KRF - A / Ready-to-instal...
13
45
117.0
106.12
78
40
14
3.8
M12
1.506
84839089
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성