Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KSP-EINF-RK-KE-GLEITER - Chain Tensioners and Chain Rider Sets for Single-Strand Roller Chains
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/ksp_m_kgs_f_e-rk.prj},{NB=14085500_1_montiert_0},{ARTNR=14085500_1_montiert},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Kettengleiter: Kunststoff POM-H, Schraube und Mutter: Stahl verzinkt, Spannelement: Gehäuse aus Sinterstahl, Hebelarm aus St52, Schraube und Federring Stahl verzinkt},{HW=Das Spannelement und der Kettenradsatz müssen separat bestellt werden. Siehe Artikel-Nr. Spannelement und Kettengleiter.},{ARTNR1=14080100},{ARTNR2=14085500},{PSE=1},{DINISONR=08 B- 1},{LKGS=0.00},{W=M10},{L=55},{X=96},{Y=50},{Z=13.9},{RMIN=23},{RMAX=41},{GEW=0.10},{LKGS0=0.00},{LKGSE=21.10},{PPATH=ksp_m_kgs_f_e-rk_sbl.prj},{CTN=84879090},{XX1=146.867}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ARTNR1
Product No. matching Tensioning Element
ⁿ/ₐ
ARTNR2
Product No. Chain Rider
ⁿ/ₐ
PSE
Suitable for Tensioning Element Size
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
W
[mm]
L
[mm]
X
[mm]
Y
[mm]
Z
[mm]
RMIN
R min.
[mm]
RMAX
R max.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
XX1
ⁿ/ₐ
14085100_0_montiert
14085100_0_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080000
14085100
0
06 B - 1
M8
45
74
40
10.2
17
32
0.05
84879090
116.950
14085500_1_montiert
14085500_1_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080100
14085500
1
08 B- 1
M10
55
96
50
13.9
23
41
0.10
84879090
146.867
14085600_2_montiert
14085600_2_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080200
14085600
2
10 B - 1
M10
55
126
65
16.6
40
55
0.12
84879090
160.792
14085700_3_montiert
14085700_3_montiert
Multi-material product
Chain Rider: Plastic POM-...
The tensioning element an...
14080300
14085700
3
12 B - 1
M12
80
148
74
19.5
47
78
0.18
84879090
205.124
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성