Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRS-ISO083-C45 - Sprockets KRS with One-Sided Hub, ISO 083, Pitch 1/2 x 3/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_1-2x3-16.prj},{NB=10312300},{ARTNR=10312300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 083},{AUSF=KRS},{Z=23},{DA=99.0},{D=93.27},{ND=60},{B=12},{L=20},{GEW=544},{RD=7.75},{B1=4.5},{C=1.3},{R3=13},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10310800
10310800
Steel
Steel C45, not hardened
ISO 083
KRS
8
38.5
33.18
21
8
14
46
84839089
10310900
10310900
Steel
Steel C45, not hardened
ISO 083
KRS
9
41.5
37.13
25
8
14
64
84839089
10311000
10311000
Steel
Steel C45, not hardened
ISO 083
KRS
10
46.2
41.10
28
8
14
79
84839089
10311100
10311100
Steel
Steel C45, not hardened
ISO 083
KRS
11
49.6
45.07
31
8
16
110
84839089
10311200
10311200
Steel
Steel C45, not hardened
ISO 083
KRS
12
53.9
49.07
35
8
16
138
84839089
10311300
10311300
Steel
Steel C45, not hardened
ISO 083
KRS
13
58.4
53.06
39
8
16
170
84839089
10311400
10311400
Steel
Steel C45, not hardened
ISO 083
KRS
14
62.8
57.07
43
8
16
203
84839089
10311500
10311500
Steel
Steel C45, not hardened
ISO 083
KRS
15
66.8
61.09
47
8
16
243
84839089
10311600
10311600
Steel
Steel C45, not hardened
ISO 083
KRS
16
70.9
65.10
50
10
18
299
84839089
10311700
10311700
Steel
Steel C45, not hardened
ISO 083
KRS
17
74.9
69.11
50
10
18
318
84839089
10311800
10311800
Steel
Steel C45, not hardened
ISO 083
KRS
18
78.9
73.14
50
10
18
330
84839089
10311900
10311900
Steel
Steel C45, not hardened
ISO 083
KRS
19
82.9
77.16
50
10
18
344
84839089
10312000
10312000
Steel
Steel C45, not hardened
ISO 083
KRS
20
86.9
81.19
50
10
18
364
84839089
10312100
10312100
Steel
Steel C45, not hardened
ISO 083
KRS
21
91.0
85.22
60
12
20
511
84839089
10312200
10312200
Steel
Steel C45, not hardened
ISO 083
KRS
22
95.0
89.24
60
12
20
527
84839089
10312300
10312300
Steel
Steel C45, not hardened
ISO 083
KRS
23
99.0
93.27
60
12
20
544
84839089
10312400
10312400
Steel
Steel C45, not hardened
ISO 083
KRS
24
103.0
97.29
60
12
20
569
84839089
10312500
10312500
Steel
Steel C45, not hardened
ISO 083
KRS
25
107.1
101.33
60
12
20
586
84839089
10312600
10312600
Steel
Steel C45, not hardened
ISO 083
KRS
26
111.2
105.36
70
16
20
725
84839089
10312700
10312700
Steel
Steel C45, not hardened
ISO 083
KRS
27
115.4
109.40
70
16
20
750
84839089
10312800
10312800
Steel
Steel C45, not hardened
ISO 083
KRS
28
119.4
113.42
70
16
20
765
84839089
10312900
10312900
Steel
Steel C45, not hardened
ISO 083
KRS
29
123.4
117.46
70
16
20
800
84839089
10313000
10313000
Steel
Steel C45, not hardened
ISO 083
KRS
30
127.5
121.50
70
16
20
833
84839089
10313100
10313100
Steel
Steel C45, not hardened
ISO 083
KRS
31
131.5
125.54
70
16
20
857
84839089
10313200
10313200
Steel
Steel C45, not hardened
ISO 083
KRS
32
135.5
129.56
70
16
20
882
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성