lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRS-SPV-1.5:1-ST - Bevel Gear big, Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1.5:1, Steel 42CrMo4 / 16MnCr5
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Steel, Spiral Tooth System, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_stahl_spiralverzahnt/krs_spv_1_5zu1.prj},{NB=38604800},{ARTNR=38604800},{M=2.0},{DAK=55.3},{DAG=76.0},{DK=50.0},{DG=75.0},{NDK=35},{NDG=39},{NLK=16},{NLG=15},{L1K=18},{L1G=24},{LK=21.20},{LG=27.70},{SK=13.6},{SG=22.0},{BK=11},{BG=11},{BH7K=10},{BH7G=16},{EK=48.45},{EG=45.00},{MDK=40.3},{MDG=61.0},{GEW=561},{Z=24},{ADK=0.00},{GK=0.00},{SS=0.00},{LL=0.00},{ZKA=77.200},{ZKI=58.860},{KN=33.500},{KV=56.500},{FN=0.5},{RN=0.4},{CTN=84839089},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 16MnCr5, Zahnflanken einsatzgehärtet},{HW=** Geschliffene Nabenanlageflächen und Bohrungen},{US=1,5 : 1},{ZZ=16 / 24},{TYP=X},{TYP1=4},{TN1=krg1_spv_1_5zu1_2_24zz_ALT},{TN2=krk2_spv_1_5zu1_2_24zz_ALT}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2023. 4. 11. 이후 제품이 중단되었습니다.
대체 부품
교체 부품을 사용해야 합니까?
38604900
MÄDLER
05.08.2024
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
ZZ
Number of teeth
ⁿ/ₐ
DAK
da
[mm]
DAG
da
[mm]
DK
d
[mm]
DG
d
[mm]
NDK
ND
[mm]
NDG
ND
[mm]
NLK
NL
[mm]
NLG
NL
[mm]
L1K
L1
[mm]
L1G
L1
[mm]
LK
L
[mm]
LG
L
[mm]
SK
S1) - Theoretical dimensions, from module 2, tips of teeth levelled
[mm]
SG
S1) - Theoretical dimensions, from module 2, tips of teeth levelled
[mm]
BK
b
[mm]
BG
b
[mm]
BH7K
B - H7
[mm]
BH7G
B - H7
[mm]
EK
E
[mm]
EG
E
[mm]
MDK
perm. Torque* - Basis for calculations see page 274
[Nm]
MDG
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight per pair
[g]
CTN
Customs tariff number
ⁿ/ₐ
38535400
38535400
Steel
Steel 42CrMo4, teeth indu...
-
1,5 : 1
0.6
22 / 33
20.8
30.3
19.8
29.7
117
20
7
8
13
14
14.30
15.50
8.5
11.6
7
7
6
8
23.00
21.00
2.2
3.3
116
84839089
38555200
38555200
Steel
Steel 42CrMo4, teeth indu...
-
1,5 : 1
1.0
20 / 30
31.6
46.3
30.0
45.0
25
30
8
8
17
17
18.30
19.50
10.0
14.0
10
10
8
10
32.00
28.00
8.1
12.2
166
84839089
38564800
38564800
Steel
Steel 42CrMo4, teeth indu...
-
1,5 : 1
1.3
16 / 24
34.3
49.4
32.0
48.0
25
30
8
8
18
18
19.90
21.10
10.7
15.0
11
11
8
10
34.00
30.00
11.9
17.9
220
84839089
38574800
38574800
Steel
Steel 42CrMo4, teeth indu...
-
1,5 : 1
1.5
16 / 24
37.8
54.4
35.8
52.8
30
35
8
8
17
17
18.80
21.10
10.5
15.6
10
10
10
10
36.00
32.00
14.3
21.5
273
84839089
38604800
38604800
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
2.0
16 / 24
55.3
76.0
50.0
75.0
35
39
16
15
18
24
21.20
27.70
13.6
22.0
11
11
10
16
48.45
45.00
40.3
61.0
561
84839089
38604900
38604900
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
2.0
16 / 24
53.0
76.0
50.0
75.0
35
39
16
15
18
24
21.37
27.53
12.8
21.7
11
11
10
16
48.45
45.00
41.0
61.5
561
84839089
38614800
38614800
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
2.5
16 / 24
68.2
97.5
64.0
96.0
40
54
14
14
25
23
31.70
28.90
18.4
20.5
16
16
16
20
65.00
50.00
84.0
126.0
1300
84839089
38614900
38614900
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
2.5
16 / 24
67.0
97.5
64.0
96.0
40
54
14
14
25
23
31.89
28.66
19.9
20.1
16
16
16
20
65.00
50.00
84.0
126.0
1300
84839089
38644800
38644800
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
3.0
16 / 24
81.0
115.0
76.0
114.0
50
64
15
18
28
28
35.50
35.00
19.7
25.3
19
19
20
25
75.00
60.00
143.0
215.0
1682
84839089
38644900
38644900
Steel
Steel 16MnCr5, teeth case...
** Gears with ground hub ...
1,5 : 1
3.0
16 / 24
79.0
115.0
76.0
114.0
50
64
15
18
28
28
35.71
34.69
21.9
24.8
19
19
20
25
75.00
60.00
160.0
240.0
1682
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성