lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-2.5:1-STAHL - Bevel Gears Made from Stainless Steel, Straight-Tooth System, Ratio 2,5:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Steel, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_stahl/kr_stahl_i_2_5zu1.prj},{NB=36116400},{ARTNR=36116400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{US=2,5 : 1},{M=2.5},{Z=16},{DA=44.8},{D=40.0},{ND=30},{NL=13.00},{L1=32},{L=34.1},{S=15.9},{B=20.0},{BH7=10},{E=65.0},{MD=5.000},{GEW=180},{DK=30.00},{SS=15.97},{LL=34.11},{ZKA=44.86},{ZKI=27.85},{KN=68.198},{KV=25.123},{FN=0.5},{RN=0.0},{TYP=2},{TYP1=1},{TYP2=1},{TN1=krg1_st_2_5zu1_2_5_16zz},{TN2=krk2_st_2_5zu1_2_5_16zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
36027200
36027200
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
0.5
20
11.3
10.0
8
4.20
7
7.6
4.9
3.0
4
17.1
0.018
3
84839089
36027300
36027300
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
0.5
50
25.2
25.0
14
5.00
7
7.8
6.8
3.0
4
11.5
0.045
10
84839089
36056400
36056400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.0
16
18.6
16.0
13
7.40
13
14.4
8.5
6.5
5
28.0
0.900
13
84839089
36056500
36056500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.0
40
40.5
40.0
25
9.00
13
14.8
12.6
6.5
8
20.0
0.225
65
84839089
36076400
36076400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.5
16
27.9
24.0
18
8.80
18
19.5
10.8
9.7
8
40.0
0.320
36
84839089
36076500
36076500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.5
40
60.7
60.0
40
10.00
17
20.1
16.9
9.7
15
28.0
0.800
220
84839089
36076800
36076800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.5
18
30.9
27.0
20
10.85
21
22.9
13.0
10.9
8
46.0
0.470
54
84839089
36076900
36076900
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
1.5
45
68.2
67.5
50
12.00
20
24.1
20.4
10.9
15
33.0
1.180
370
84839089
36106400
36106400
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
2.0
16
35.9
32.0
20
9.60
25
26.4
12.7
15.0
10
52.0
0.840
76
84839089
36106500
36106500
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
2.0
40
81.5
80.0
50
15.00
29
32.7
27.9
15.0
20
42.0
2.100
650
84839089
36106800
36106800
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
2.0
18
39.8
36.0
30
11.80
26
27.4
13.8
15.0
10
58.0
1.180
133
84839089
36106900
36106900
Steel
Steel 11SMnPb30+SH (1.071...
The bevel gears only run ...
2,5 : 1
2.0
45
91.5
90.0
60
18.00
30
33.8
28.9
15.0
25
45.0
2.950
830
84839089
36116400
36116400
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
2.5
16
44.8
40.0
30
13.00
32
34.1
15.9
20.0
10
65.0
5.000
180
84839089
36116500
36116500
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
2.5
40
101.9
100.0
60
15.00
29
33.8
27.4
20.0
25
45.0
12.500
1000
84839089
36116800
36116800
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
2.5
18
49.8
45.0
30
15.75
36
37.9
19.7
20.0
10
75.0
7.100
240
84839089
36116900
36116900
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
2.5
45
114.4
112.5
70
15.00
28
33.4
26.9
20.0
25
47.0
17.800
1200
84839089
36146400
36146400
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
3.0
16
53.8
48.0
40
13.60
37
38.8
16.1
25.0
15
75.0
9.000
310
84839089
36146500
36146500
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
3.0
40
122.3
120.0
60
16.00
32
36.8
28.9
25.0
25
50.0
22.500
1400
84839089
36146800
36146800
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
3.0
18
59.8
54.0
40
11.70
36
38.4
15.7
25.0
15
82.0
12.800
380
84839089
36146900
36146900
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
3.0
45
137.3
135.0
70
18.00
34
39.0
30.9
25.0
30
55.0
32.000
1900
84839089
36186400
36186400
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
4.0
16
71.8
64.0
50
12.20
41
43.8
16.5
30.0
20
95.0
20.900
600
84839089
36186500
36186500
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
4.0
40
163.1
160.0
80
20.00
40
46.4
36.9
30.0
30
65.0
52.300
3400
84839089
36186800
36186800
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
4.0
18
79.7
72.0
50
13.80
44
46.8
19.5
30.0
20
108.0
29.300
800
84839089
36186900
36186900
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
4.0
45
183.0
180.0
90
20.00
43
49.6
39.9
30.0
30
72.0
73.300
4900
84839089
36216800
36216800
Steel
Steel C45
The bevel gears only run ...
2,5 : 1
5.0
18
99.6
90.0
60
16.50
57
60.8
24.4
40.0
25
135.0
61.000
1560
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성