Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-1:1-MS58 - Bevel Gears Made from Brass, Straight-Tooth System, Ratio 1:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made of Brass, Ratio 1:1 to 4:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_messing/kr_ms58_i_1zu1.prj},{NB=35050300},{ARTNR=35050300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Messing},{MAT=Messing MS58 (2.0401)},{HW=Die Kegelräder laufen nur paarweise im selben Übersetzungsverhältnis und bei gleichem Modul.},{US=1 : 1},{M=1.0},{Z=12},{DA=13.0},{D=12.0},{ND=8},{NL=5.2},{L1=8.5},{L=9.6},{S=7.7},{B=3},{BH7=5},{E=13.2},{MD=5.0},{GEW=3},{DK=8.00},{GK=0.00},{SS=7.71},{LL=9.57},{ZKA=13.020},{ZKI=8.250},{KN=45},{KV=52.150},{FN=0.3},{RN=0.0},{TYP=2},{TYP1=1},{TYP2=2},{TN1=kr1_ms_1zu1_1_12zz},{TN2=kr2_ms_1zu1_1_12zz},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH7
B - H7
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
35020600
35020600
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
15
8.2
7.5
6
5.0
6.3
7.3
6.1
2
3
9.5
0.9
1
84839089
35021100
35021100
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
20
10.7
10.0
8
4.0
7.0
7.0
5.0
3
4
9.7
1.9
1
84839089
35021500
35021500
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
24
12.7
12.0
8
4.0
6.4
7.0
5.0
3
4
10.7
3.0
3
84839089
35022000
35022000
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
30
15.7
15.0
10
4.0
7.5
8.5
6.6
3
4
13.7
5.3
4
84839089
35022300
35022300
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
36
18.7
18.0
12
5.0
9.0
10.1
8.0
3
4
16.7
8.2
10
84839089
35022600
35022600
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
40
20.7
20.0
12
5.0
8.5
9.5
7.5
3
4
17.1
10.6
10
84839089
35023200
35023200
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
0.5
50
25.7
25.0
14
5.0
8.5
9.5
7.5
3
4
19.6
18.0
16
84839089
35050300
35050300
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
12
13.0
12.0
8
5.2
8.5
9.6
7.7
3
5
13.2
5.0
3
84839089
35050700
35050700
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
16
17.4
16.0
12
5.1
9.0
10.3
7.8
4
5
15.1
6.0
9
84839089
35051100
35051100
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
20
21.4
20.0
15
5.0
9.0
10.4
7.8
4
5
17.1
13.0
15
84839089
35051600
35051600
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
25
26.4
25.0
16
6.7
11.5
13.0
9.7
5
5
21.5
26.0
26
84839089
35052000
35052000
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
30
31.4
30.0
16
7.0
11.5
13.1
9.7
5
5
24.0
40.0
33
84839089
35052300
35052300
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
36
37.4
36.0
16
7.0
11.5
13.0
9.6
5
5
26.9
62.0
43
84839089
35052600
35052600
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
40
41.4
40.0
16
8.0
12.5
14.0
10.6
5
5
29.9
79.0
53
84839089
35053200
35053200
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
50
51.4
50.0
16
8.0
12.5
14.0
10.6
5
6
34.9
130.0
76
84839089
35053500
35053500
Brass
Brass Ms58 (2.0401)
The bevel gears only run ...
1 : 1
1.0
60
61.4
60.0
16
8.0
12.5
14.1
10.6
5
6
39.9
197.0
110
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성