lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-3:1-KST - Bevel Gears Made from Plastic, Straight-Tooth System, Ratio 3:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Plastic, Ratio 1:1 to 5:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_aze_u_plkt/kr_kst_i_3zu1.prj},{NB=35617500},{ARTNR=35617500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{HW=Die Kegelräder laufen nur paarweise im Übersetzungsverhältnis und bei gleichem Modul.},{US=3 : 1},{M=2.5},{Z=30},{DA=77.2},{D=75.0},{ND=36.1},{NL=15.5},{L1=25.2},{L=29.0},{S=24.1},{B=15.7},{BH9=18},{E=35.7},{MD=180.0},{GEW=67.5},{DK=0.00},{GK=0.00},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH9
B
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
35557600
35557600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
1.0
15
16.6
15.0
12.3
11.0
20.4
20.4
12.1
9.2
5
34.3
16.0
2.8
84839089
35557700
35557700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
1.0
45
46.1
45.0
23.4
9.6
16.5
18.2
15.7
9.2
10
22.7
48.0
17.5
84839089
35577600
35577600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
1.5
15
25.1
22.5
17.2
12.5
26.8
26.8
13.5
14.0
8
47.9
64.0
7.6
84839089
35577700
35577700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
1.5
45
68.8
67.5
30.4
11.5
21.5
23.0
19.2
14.0
12
29.4
192.0
50.5
84839089
35607400
35607400
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
2.0
10
24.0
20.0
16.6
12.0
25.0
25.0
13.2
12.5
6
43.7
30.0
6.0
84839089
35607500
35607500
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
2.0
30
61.7
60.0
30.3
11.5
20.2
22.5
19.0
12.5
12
28.0
90.0
38.0
84839089
35617400
35617400
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
2.5
10
29.7
25.0
18.8
13.0
28.8
28.8
14.1
15.7
8
52.4
60.0
10.2
84839089
35617500
35617500
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
3 : 1
2.5
30
77.2
75.0
36.1
15.5
25.2
29.0
24.1
15.7
18
35.7
180.0
67.5
84839089
35557601
35557601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
1.0
15
16.6
15.0
12.3
11.0
20.4
20.4
12.1
9.2
5
34.3
16.8
2.5
84839089
35557701
35557701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
1.0
45
46.1
45.0
23.4
9.6
16.5
18.2
15.7
9.2
10
22.7
50.0
15.7
84839089
35577601
35577601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
1.5
15
25.1
22.5
17.2
12.5
26.8
26.8
13.5
14.0
8
47.9
67.0
6.8
84839089
35577701
35577701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
1.5
45
68.8
67.5
30.4
11.5
21.5
23.0
19.2
14.0
12
29.4
202.0
45.3
84839089
35607401
35607401
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
2.0
10
24.0
20.0
16.6
12.0
25.0
25.0
13.2
12.5
6
43.7
32.0
5.4
84839089
35607501
35607501
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
2.0
30
61.7
60.0
30.3
11.5
20.2
22.5
19.0
12.5
12
28.0
95.0
34.1
84839089
35617401
35617401
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
2.5
10
29.7
25.0
18.8
13.0
28.8
28.8
14.1
15.7
8
52.4
63.0
9.2
84839089
35617501
35617501
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
3 : 1
2.5
30
77.2
75.0
36.1
15.5
25.2
29.0
24.1
15.7
18
35.7
189.0
60.6
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성