Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GT-2259-AG-AG-STBR - Levelling Pads 2259 with external Thread, Type AG, Steel black oxide finish
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Levelling Pads
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/gelenkteller/gt_2259_ag_ag_st.prj},{NB=65521202},{ARTNR=65521202},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Kugelelement / Gewindebolzen: Automatenstahl, induktiv gehärtet und brüniert, 1-teilig, Teller: Stahl, vergütet und brüniert},{AUSF=Typ AG},{D1=M12},{L1=150},{D2=40},{L2=144.5},{H1=26},{H2=6.0},{SW=19},{DB=35},{GEW=247},{DD1=12},{H3=10.0},{CTN=84669360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
L1
l1
[mm]
D2
d2
[mm]
L2
l2
[mm]
H1
h1
[mm]
H2
h2
[mm]
SW
[mm]
DB
Static Compress. Load Capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65520601
65520601
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M6
60
20
57.0
14
2.5
10
10
29
84669360
65520801
65520801
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M8
80
25
76.0
18
4.0
13
18
66
84669360
65521001
65521001
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M10
100
32
95.5
22
5.0
17
20
133
84669360
65521002
65521002
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M10
150
32
145.5
22
5.0
17
20
159
84669360
65521201
65521201
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M12
100
40
94.5
26
6.0
19
35
211
84669360
65521202
65521202
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M12
150
40
144.5
26
6.0
19
35
247
84669360
65521601
65521601
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M16
100
50
94.0
32
7.0
24
45
407
84669360
65521602
65521602
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M16
200
50
194.0
32
7.0
24
45
540
84669360
65522001
65522001
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M20
100
60
92.5
42
8.0
30
55
722
84669360
65522002
65522002
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M20
200
60
192.5
42
8.0
30
55
924
84669360
65522401
65522401
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M24
100
60
91.0
45
9.5
36
65
935
84669360
65522402
65522402
Steel black oxide finish
Ball / Threated bolt: Fre...
Type AG
M24
200
60
191.0
45
9.5
36
65
1231
84669360
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성