Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GF-344-ST - Articulated Levelling Feets 344 Plastic with Steel Bolt
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Articulated Levelling Feet
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/gelenkfuesse/gelenkfuss_344_st.prj},{NB=65532900},{ARTNR=65532900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Fuß: Kunststoff Thermoplast (Polyamid), glasfaserverstärkt, schwarz matt; Schraube: Stahl, Festigkeitsklasse 5.8 verzinkt, blau chromatiert},{HW=* Statische Belastbarkeit - siehe Katalogseite},{AUSF=Form A: ohne Mutter, ohne Gummiauflage, Schraube Stahl},{D1=100},{D2=M24},{L1=198},{L2=43},{L3=24},{SW=24},{DK=24},{BEL=25000},{GEW=0.88},{DD2=24},{D3=96.0},{M=10},{E=27.7},{TYP=1},{CTN=84879090},{DKM=7.2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
SW
sw
[mm]
DK
Ball-Ø
[mm]
BEL
static loading capacity
[N]
GEW
Weight
[kg]
D3
d3
[mm]
M
m
[mm]
E
[mm]
TYP
Type
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
DKM
[mm]
65530000
65530000
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M8
43
33
24
14
14
14000
0.04
58.0
5
16.2
1
84879090
4.2
65530700
65530700
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M8
68
33
24
14
14
14000
0.07
58.0
5
16.2
1
84879090
4.2
65530100
65530100
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M10
43
33
24
14
14
14000
0.05
58.0
5
16.2
1
84879090
4.2
65530200
65530200
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M10
68
33
24
14
14
14000
0.08
58.0
5
16.2
1
84879090
4.2
65530300
65530300
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M10
98
33
24
14
14
14000
0.16
58.0
5
16.2
1
84879090
4.2
65530400
65530400
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M12
43
33
24
14
14
14000
0.07
58.0
5
16.2
1
84879090
4.2
65530500
65530500
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M12
68
33
24
14
14
14000
0.10
58.0
5
16.2
1
84879090
4.2
65530600
65530600
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M12
98
33
24
14
14
14000
0.19
58.0
5
16.2
1
84879090
4.2
65530800
65530800
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M14
68
33
24
14
14
14000
0.13
58.0
5
16.2
1
84879090
4.2
65530900
65530900
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M14
98
33
24
14
14
14000
0.22
58.0
5
16.2
1
84879090
4.2
65531000
65531000
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M14
148
33
24
14
14
14000
0.27
58.0
5
16.2
1
84879090
4.2
65531100
65531100
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M16
68
33
24
16
14
14000
0.14
58.0
5
18.5
1
84879090
4.2
65531200
65531200
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M16
108
33
24
16
14
14000
0.12
58.0
5
18.5
1
84879090
4.2
65531300
65531300
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
60
M16
148
33
24
16
14
14000
0.27
58.0
5
18.5
1
84879090
4.2
65531400
65531400
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M16
68
33
24
16
14
16000
0.16
77.0
5
18.5
1
84879090
4.2
65531500
65531500
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M16
108
33
24
16
14
16000
0.21
77.0
5
18.5
1
84879090
4.2
65531600
65531600
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M16
148
33
24
16
14
16000
0.26
77.0
5
18.5
1
84879090
7.2
65532100
65532100
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M20
98
43
24
24
24
18000
0.36
77.0
10
27.7
1
84879090
7.2
65532200
65532200
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M20
138
43
24
24
24
18000
0.43
77.0
10
27.7
1
84879090
7.2
65532300
65532300
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
80
M20
158
43
24
24
24
18000
0.47
77.0
10
27.7
1
84879090
7.2
65532400
65532400
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
100
M20
98
43
24
24
24
25000
0.44
96.0
10
27.7
1
84879090
7.2
65532500
65532500
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
100
M20
138
43
24
24
24
25000
0.48
96.0
10
27.7
1
84879090
7.2
65532600
65532600
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
100
M20
158
43
24
24
24
25000
0.50
96.0
10
27.7
1
84879090
7.2
65532700
65532700
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
100
M24
98
43
24
24
24
25000
0.61
96.0
10
27.7
1
84879090
7.2
65532800
65532800
Steel zinc-plated
Base: Plastic (polyamide)...
* Static Load - see Catal...
Type A: without nut, with...
100
M24
158
43
24
24
24
25000
0.77
96.0
10
27.7
1
84879090
7.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성